(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spur Gear m1 POM White (Polyacetal) Type (Part Number)

Spur Gear m1 POM White (Polyacetal) Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      348₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A spur gear with a module 1.0 pressure angle of 20° (full teeth) made of white polyacetal resin and with a brass bushing.
[Features]
·It comes with threaded holes and can be installed immediately.
·m1 S45C type.
·Accuracy grade JIS B 1702-1 (ISO) Class 9-10.
·The material is white polyacetal (POM) resin.
·It has low water absorption and good machinability and dimensional stability.
·The type has two screws (120°). Comes with 2 set screws.
[Applications]
·Power transmission/drive/conveyance parts of equipment.

Part Number
S1D40B*0605
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

₹ 893.71

1 Piece(s) 5 Day(s) or more 105Shape B406Not specified-Round hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product--B1

Loading...

  1. 1

Basic Information

Module 1 Material Resin Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Accuracy(Old JIS) Class 9 Equivalent Material (Details) POM white (Polyacetal)

Please check the type/dimensions/specifications of the part S1D40B*0605 in the Spur Gear m1 POM White (Polyacetal) Type series.

Product variants

Part Number
S1D14A-1206
S1D15A-1206
S1D16A-1206
S1D40B-0608
S1D42B-0608
S1D44B-0608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Metal Bushing Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Shape (details)

₹ 347.71

1 Piece(s) 7 Day(s) or more 106Shape A1412Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 362.58

1 Piece(s) 7 Day(s) or more 106Shape A1512Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 370.05

1 Piece(s) 7 Day(s) or more 106Shape A1612Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--A1

₹ 801.95

1 Piece(s) 5 Day(s) or more 108Shape B406Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1

₹ 807.69

1 Piece(s) 7 Day(s) or more 108Shape B426Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1

₹ 872.27

1 Piece(s) 5 Day(s) or more 108Shape B446Not specified-Round holeStandard shaft hole productRound HolePilot Hole Product--B1