(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Generator VG Built-in Filter Type

Vacuum Generator VG Built-in Filter Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,232₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Makes a unit of a vacuum switch, vacuum break valve, etc., and allows selection of a type suited to the purpose.
· Makes available 3 types, with a former analog output added to the vacuum switch output specification, a 2‑point switch output, and an inexpensive analog output alone.

Part Number
VGE07A-66
VGE10A-66
VGH05A-44
VGH07A-66
VGH10A-66
VGL05A-44
VGL07A-66
VGL10A-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

₹ 3,232.71

1 Piece(s) 12 Day(s) or more -9017φ6φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

₹ 3,232.71

1 Piece(s) 12 Day(s) or more -9034φ6φ6Low Supply Pressure and High Degree of Vacuum Type211.0mm

₹ 3,232.33

1 Piece(s) 10 Day(s) or more -9011.5φ4φ4High vacuum type70.5mm

₹ 3,243.80

1 Piece(s) 5 Day(s) or more -9323φ6φ6High vacuum type130.7mm

₹ 3,243.42

1 Piece(s) 5 Day(s) or more -9346φ6φ6High vacuum type271.0mm

₹ 3,232.33

1 Piece(s) 12 Day(s) or more -6611.5φ4φ4High Flow Rate Shape120.5mm

₹ 3,232.71

1 Piece(s) 12 Day(s) or more -6623φ6φ6High Flow Rate Shape260.7mm

₹ 3,243.04

1 Piece(s) 5 Day(s) or more -6646φ6φ6High Flow Rate Shape401.0mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

Loading...

  1. 1

Basic Information

Type General type Additional Function Silencers / Filter Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.25::0.7
Operating Temp. Range(°C) 5::50
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language