(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Transports small indefinite shaped working material such as granules, powder and fiber. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Transports small indefinite shaped working material such as granules, powder and fiber.
· A vacuum (intake) port and exhaust port are in a single line, and by expelling the working material from the vacuum port through the interior of the vacuum generator VRL, the working material can be transported through the tube.
· Allows model selection by size and weight of working material.
Part Number |
---|
VRL50-010108 |
VRL100-020212 |
VRL200-030216 |
VRL200-040216 |
VRL300-030216 |
VRL300-040216 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Suction Flow (l/min) | Size of Exhaust One-Touch Couplings |
---|---|---|---|---|---|---|---|---|---|
₹ 4,292.16 | 1 Piece(s) | 10 Day(s) or more | 50 | R1/8 | R1/8 | 50 | φ8 | ||
₹ 5,840.87 | 1 Piece(s) | 10 Day(s) or more | 100 | R1/4 | R1/4 | 100 | φ12 | ||
₹ 7,337.20 | 1 Piece(s) | 10 Day(s) or more | 200 | R3/8 | R1/4 | 200 | φ16 | ||
₹ 7,343.84 | 1 Piece(s) | 10 Day(s) or more | 200 | R1/2 | R1/4 | 200 | φ16 | ||
₹ 8,656.73 | 1 Piece(s) | 10 Day(s) or more | 300 | R3/8 | R1/4 | 300 | φ16 | ||
₹ 8,663.38 | 1 Piece(s) | 10 Day(s) or more | 300 | R1/2 | R1/4 | 300 | φ16 |
Part Number |
---|
Loading...
Type | Ring Blow Type Straight D | Additional Function | Valve for Vacuum Generation | Ultimate Vacuum(kPa) | -53 |
---|---|---|---|---|---|
Application | Single Item | Operating Pressure Range(MPa) | 0::0.9 | Operating Temp. Range(°C) | 0::60 |
Shape of Exhaust Connection Port | One-Touch Couplings |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy