(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
and provides a rich selection of differing shapes and capabilities. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Provides a rich selection of types with differing capabilities and shapes.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
VUE07-4J |
VUE07-6J |
VUH05-4J |
VUH05-6J |
VUH07-4J |
VUH07-6J |
VUL05-4J |
VUL05-6J |
VUL07-4J |
VUL07-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Air Supply Port One-Touch Fitting Size | Performance | Suction Flow (l/min) | Nozzle Dia. |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,366.11 | 1 Piece(s) | 10 Day(s) or more | -90 | 17 | φ4 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
₹ 1,365.73 | 1 Piece(s) | 10 Day(s) or more | -90 | 17 | φ6 | Low Supply Pressure and High Degree of Vacuum Type | 10 | 0.7mm | ||
₹ 1,363.45 | 1 Piece(s) | 10 Day(s) or more | -90 | 11.5 | φ4 | High vacuum type | 7 | 0.5mm | ||
₹ 1,363.07 | 1 Piece(s) | 10 Day(s) or more | -90 | 11.5 | φ6 | High vacuum type | 7 | 0.5mm | ||
₹ 1,363.84 | 1 Piece(s) | 10 Day(s) or more | -92 | 23 | φ4 | High vacuum type | 12.5 | 0.7mm | ||
₹ 1,363.45 | 1 Piece(s) | 10 Day(s) or more | -92 | 23 | φ6 | High vacuum type | 12.5 | 0.7mm | ||
₹ 1,363.45 | 1 Piece(s) | 10 Day(s) or more | -66 | 11.5 | φ4 | High Flow Rate Shape | 12 | 0.5mm | ||
₹ 1,363.07 | 1 Piece(s) | 10 Day(s) or more | -66 | 11.5 | φ6 | High Flow Rate Shape | 12 | 0.5mm | ||
₹ 1,363.84 | 1 Piece(s) | 10 Day(s) or more | -66 | 23 | φ4 | High Flow Rate Shape | 22 | 0.7mm | ||
₹ 1,363.45 | 1 Piece(s) | 13 Day(s) or more | -66 | 23 | φ6 | High Flow Rate Shape | 22 | 0.7mm |
Part Number |
---|
Loading...
Type | Pipe shape | Additional Function | Filter | Vacuum Port Connecting Port Shape | Others |
---|---|---|---|---|---|
Air Supply Port Connecting Port Shape | One-Touch Couplings | Application | Single Item | Operating Pressure Range(MPa) | 0.15::0.7 |
Operating Temp. Range(°C) | 0::60 | Body Material | Polybutylene Terephthalate |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy