(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-Type Vacuum Breaker Function Centralized Exhaust Vacuum Filtered

Single-Type Vacuum Breaker Function Centralized Exhaust Vacuum Filtered
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,686₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Integrates the ejector with a vacuum break function. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.
· Integrates the ejector with a vacuum break function. Use of a vacuum generator with regular electromagnetic valve provides a great reduction in price.
· It is small and lightweight, and it can be used at the terminal end of a vacuum pipe. In addition, mounting of a shutoff valve provides high speed for the suction / break cycle.

Part Number
VYE07-444JF
VYH07-666JF
VYL07-444JF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)

₹ 3,685.93

1 Piece(s) 13 Day(s) or more -9017φ4φ4Low Supply Pressure and High Degree of Vacuum Type9

₹ 3,686.09

1 Piece(s) 13 Day(s) or more -9223φ6φ6High vacuum type12.5

₹ 3,685.71

1 Piece(s) 14 Day(s) or more -6623φ4φ4High Flow Rate Shape18
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)

Loading...

  1. 1

Basic Information

Type Pipe shape Additional Function Filter / Valve for Vacuum Breaking Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.3::0.7
Operating Temp. Range(°C) 5::50 Body Material Polybutylene Terephthalate Nozzle Dia. 0.7mm
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list