(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Unit Type: Machinery system, vacuum switch

Single Unit Type: Machinery system, vacuum switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,029₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VUSM10-4
VUSM10-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVacuum Port One-Touch Fitting Size

₹ 4,029.15

1 Piece(s) 5 Day(s) or more φ4

₹ 4,029.15

1 Piece(s) 5 Day(s) or more φ6
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipVacuum Port One-Touch Fitting Size

Loading...

  1. 1

Basic Information

Type Related Components Additional Function Pressure Switch for Mechanical Vacuum Vacuum Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Temp. Range(°C) 0::60 Type of Related Component Pressure Switch for Maintenance Part
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list