(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Unit Type: Small pipe type, union straight, open atmospheric system

Single Unit Type: Small pipe type, union straight, open atmospheric system
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

An ultra small and lightweight ejector. *The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Single Unit Type: Small pipe type, union straight, open atmospheric system
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,227₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
VUME03-33
VUME03-34
VUME03-43
VUME03-44
VUME03-1803
VUME03-1804
VUME04-33
VUME04-34
VUME04-43
VUME04-44
VUME04-1803
VUME04-1804
VUME05-33
VUME05-34
VUME05-43
VUME05-44
VUME05-1803
VUME05-1804
VUMH03-33
VUMH03-34
VUMH03-43
VUMH03-44
VUMH03-1803
VUMH03-1804
VUMH04-33
VUMH04-34
VUMH04-43
VUMH04-44
VUMH04-1803
VUMH04-1804
VUMH05-33
VUMH05-34
VUMH05-43
VUMH05-44
VUMH05-1803
VUMH05-1804
VUML03-33
VUML03-34
VUML03-43
VUML03-44
VUML03-1803
VUML03-1804
VUML04-33
VUML04-34
VUML04-43
VUML04-44
VUML04-1803
VUML04-1804
VUML05-33
VUML05-34
VUML05-43
VUML05-44
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --883.5φ3φ3Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --883.5φ3φ4Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --883.5φ4φ3Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.76

1 Piece(s) 10 Day(s) or more --883.5φ4φ4Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --883.5φ1.8φ3Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --883.5φ1.8φ4Low Supply Pressure and High Degree of Vacuum Type10.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --906.5φ3φ3Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --906.5φ3φ4Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --906.5φ4φ3Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.76

1 Piece(s) 5 Day(s) or more --906.5φ4φ4Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --906.5φ1.8φ3Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --906.5φ1.8φ4Low Supply Pressure and High Degree of Vacuum Type20.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --908φ3φ3Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --908φ3φ4Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --908φ4φ3Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.76

1 Piece(s) 12 Day(s) or more --908φ4φ4Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --908φ1.8φ3Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --908φ1.8φ4Low Supply Pressure and High Degree of Vacuum Type30.5mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --904.5φ3φ3High vacuum type20.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --904.5φ3φ4High vacuum type20.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --904.5φ4φ3High vacuum type20.3mm

₹ 1,226.76

1 Piece(s) 10 Day(s) or more --904.5φ4φ4High vacuum type20.3mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more 10-904.5φ1.8φ3High vacuum type20.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --904.5φ1.8φ4High vacuum type20.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --908φ3φ3High vacuum type40.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --908φ3φ4High vacuum type40.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --908φ4φ3High vacuum type40.4mm

₹ 1,226.76

1 Piece(s) 5 Day(s) or more --908φ4φ4High vacuum type40.4mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --908φ1.8φ3High vacuum type40.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --908φ1.8φ4High vacuum type40.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --9011.5φ3φ3High vacuum type70.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --9011.5φ3φ4High vacuum type70.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --9011.5φ4φ3High vacuum type70.5mm

₹ 1,235.31

1 Piece(s) 5 Day(s) or more --9011.5φ4φ4High vacuum type70.5mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --9011.5φ1.8φ3High vacuum type70.5mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --9011.5φ1.8φ4High vacuum type70.5mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --664.5φ3φ3High Flow Rate Shape30.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --664.5φ3φ4High Flow Rate Shape30.3mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --664.5φ4φ3High Flow Rate Shape30.3mm

₹ 1,226.76

1 Piece(s) 13 Day(s) or more --664.5φ4φ4High Flow Rate Shape30.3mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --664.5φ1.8φ3High Flow Rate Shape30.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --664.5φ1.8φ4High Flow Rate Shape30.3mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --668φ3φ3High Flow Rate Shape70.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --668φ3φ4High Flow Rate Shape70.4mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --668φ4φ3High Flow Rate Shape70.4mm

₹ 1,226.76

1 Piece(s) 10 Day(s) or more --668φ4φ4High Flow Rate Shape70.4mm

₹ 1,226.64

1 Piece(s) 10 Day(s) or more --668φ1.8φ3High Flow Rate Shape70.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --668φ1.8φ4High Flow Rate Shape70.4mm

₹ 1,226.65

1 Piece(s) 10 Day(s) or more --6611.5φ3φ3High Flow Rate Shape120.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --6611.5φ3φ4High Flow Rate Shape120.5mm

₹ 1,226.69

1 Piece(s) 10 Day(s) or more --6611.5φ4φ3High Flow Rate Shape120.5mm

₹ 1,226.76

1 Piece(s) 10 Day(s) or more --6611.5φ4φ4High Flow Rate Shape120.5mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port One-Touch Fitting Size Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

Loading...

  1. 1

Basic Information

Type Small Tube Additional Function Filter Vacuum Port Connecting Port Shape One-Touch Couplings
Air Supply Port Connecting Port Shape One-Touch Couplings Application Single Item Operating Pressure Range(MPa) 0.15::0.7
Operating Temp. Range(°C) 0::60 Body Material Polybutylene Terephthalate
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language