(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single Unit Type Pad Direct Mount Open Air

Single Unit Type Pad Direct Mount Open Air
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,363₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VCE07-016C
VCE07-018C
VCE10-016C
VCE10-018C
VCE12-016C
VCE12-018C
VCE15-028C
VCE15-038C
VCE15-0210C
VCE15-0310C
VCE20-028C
VCE20-038C
VCE20-0210C
VCE20-0310C
VCH07-016C
VCH07-018C
VCH10-016C
VCH10-018C
VCH12-016C
VCH12-018C
VCH15-028C
VCH15-038C
VCH15-0210C
VCH15-0310C
VCH20-028C
VCH20-038C
VCH20-0210C
VCH20-0310C
VCL07-016C
VCL07-018C
VCL10-016C
VCL10-018C
VCL15-028C
VCL15-038C
VCL15-0210C
VCL15-0310C
VCL20-028C
VCL20-038C
VCL20-0210C
VCL20-0310C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9217R1/8φ6Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9217R1/8φ8Low Supply Pressure and High Degree of Vacuum Type10.50.7mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9234R1/8φ6Low Supply Pressure and High Degree of Vacuum Type211.0mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9234R1/8φ8Low Supply Pressure and High Degree of Vacuum Type211.0mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9247R1/8φ6Low Supply Pressure and High Degree of Vacuum Type271.2mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9247R1/8φ8Low Supply Pressure and High Degree of Vacuum Type271.2mm

₹ 4,376.96

1 Piece(s) 10 Day(s) or more -9270R1/4φ8Low Supply Pressure and High Degree of Vacuum Type421.5mm

₹ 4,376.96

1 Piece(s) 10 Day(s) or more -9270R3/8φ8Low Supply Pressure and High Degree of Vacuum Type421.5mm

₹ 4,376.96

1 Piece(s) 10 Day(s) or more -9270R1/4φ10Low Supply Pressure and High Degree of Vacuum Type421.5mm

₹ 4,377.73

1 Piece(s) 10 Day(s) or more -9270R3/8φ10Low Supply Pressure and High Degree of Vacuum Type421.5mm

₹ 5,041.47

1 Piece(s) 10 Day(s) or more -92150R1/4φ8Low Supply Pressure and High Degree of Vacuum Type842.0mm

₹ 5,043.58

1 Piece(s) 10 Day(s) or more -92150R3/8φ8Low Supply Pressure and High Degree of Vacuum Type842.0mm

₹ 5,043.58

1 Piece(s) 10 Day(s) or more -92150R1/4φ10Low Supply Pressure and High Degree of Vacuum Type842.0mm

₹ 5,043.96

1 Piece(s) 10 Day(s) or more -92150R3/8φ10Low Supply Pressure and High Degree of Vacuum Type842.0mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9323R1/8φ6High vacuum type130.7mm

₹ 2,363.89

1 Piece(s) 10 Day(s) or more -9323R1/8φ8High vacuum type130.7mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9346R1/8φ6High vacuum type281.0mm

₹ 2,364.09

1 Piece(s) 12 Day(s) or more -9346R1/8φ8High vacuum type281.0mm

₹ 2,363.33

1 Piece(s) 12 Day(s) or more -9370R1/8φ6High vacuum type381.2mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -9370R1/8φ8High vacuum type381.2mm

₹ 4,376.58

1 Piece(s) 12 Day(s) or more -93100R1/4φ8High vacuum type631.5mm

₹ 4,376.96

1 Piece(s) 10 Day(s) or more -93100R3/8φ8High vacuum type631.5mm

₹ 4,389.02

1 Piece(s) 5 Day(s) or more -93100R1/4φ10High vacuum type631.5mm

₹ 4,377.35

1 Piece(s) 10 Day(s) or more -93100R3/8φ10High vacuum type631.5mm

₹ 5,041.09

1 Piece(s) 12 Day(s) or more -93200R1/4φ8High vacuum type1102.0mm

₹ 5,041.47

1 Piece(s) 10 Day(s) or more -93200R3/8φ8High vacuum type1102.0mm

₹ 5,052.18

1 Piece(s) 5 Day(s) or more -93200R1/4φ10High vacuum type1102.0mm

₹ 5,043.58

1 Piece(s) 10 Day(s) or more -93200R3/8φ10High vacuum type1102.0mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -6623R1/8φ6High Flow Rate Shape260.7mm

₹ 2,364.09

1 Piece(s) 10 Day(s) or more -6623R1/8φ8High Flow Rate Shape260.7mm

₹ 2,363.71

1 Piece(s) 5 Day(s) or more -6646R1/8φ6High Flow Rate Shape421.0mm

₹ 2,374.80

1 Piece(s) 5 Day(s) or more -6646R1/8φ8High Flow Rate Shape421.0mm

₹ 4,375.82

1 Piece(s) 12 Day(s) or more -66100R1/4φ8High Flow Rate Shape951.5mm

₹ 4,376.20

1 Piece(s) 10 Day(s) or more -66100R3/8φ8High Flow Rate Shape951.5mm

₹ 4,376.20

1 Piece(s) 10 Day(s) or more -66100R1/4φ10High Flow Rate Shape951.5mm

₹ 4,376.96

1 Piece(s) 12 Day(s) or more -66100R3/8φ10High Flow Rate Shape951.5mm

₹ 5,050.29

1 Piece(s) 5 Day(s) or more -66200R1/4φ8High Flow Rate Shape1802.0mm

₹ 5,050.67

1 Piece(s) 5 Day(s) or more -66200R3/8φ8High Flow Rate Shape1802.0mm

₹ 5,050.67

1 Piece(s) 5 Day(s) or more -66200R1/4φ10High Flow Rate Shape1802.0mm

₹ 5,040.35

1 Piece(s) 10 Day(s) or more -66200R3/8φ10High Flow Rate Shape1802.0mm
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUltimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Performance Suction Flow
(l/min)
Nozzle Dia.

Loading...

  1. 1

Basic Information

Type Pad Direct-Mounted Straight Additional Function Silencers Air Supply Port Connecting Port Shape One-Touch Couplings
Application Single Item Operating Pressure Range(MPa) 0.15::0.7 Operating Temp. Range(°C) 0::60
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list