(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dryer, Moisture Indicator 6119-2C Series

Dryer, Moisture Indicator 6119-2C Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeRelated components (indicator)MethodOthers
ShapeSingle ItemOutlet Flow Rate(l/min)50
Exit Flow Rate [Distinction](l/min)~50Supply Side, Connection TypeRc
Inlet Air Temperature(℃)32Inlet Air Pressure(MPa)1.0
Supply Side, Plumbing Thread Nominal1/4 - -

PDF

Japanese Only

CAD Data unavailable

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeRelated components (indicator)MethodOthers
ShapeSingle ItemOutlet Flow Rate(l/min)50
Exit Flow Rate [Distinction](l/min)~50Supply Side, Connection TypeRc
Inlet Air Temperature(℃)32Inlet Air Pressure(MPa)1.0
Supply Side, Plumbing Thread Nominal1/4 - -

Loading...

Configured Specifications

TypeRelated components (indicator)MethodOthers
ShapeSingle ItemOutlet Flow Rate(l/min)50
Exit Flow Rate [Distinction](l/min)~50Supply Side, Connection TypeRc
Inlet Air Temperature(℃)32Inlet Air Pressure(MPa)1.0
Supply Side, Plumbing Thread Nominal1/4 - -

Product Description

For monitoring the dew point of the dry air dryer.

[Features]
· Moisture indicator monitors the dew-point of ultra-dry air using the scientific characteristics of silica gel.
· When the relative humidity of compressed air becomes 10%, the gel turns pink thereby making it easy to keep the air dry.

Dryer, Moisture Indicator 6119-2C Series
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

TypeRelated components (indicator)MethodOthers
ShapeSingle ItemOutlet Flow Rate(l/min)50
Exit Flow Rate [Distinction](l/min)~50Supply Side, Connection TypeRc
Inlet Air Temperature(℃)32Inlet Air Pressure(MPa)1.0
Supply Side, Plumbing Thread Nominal1/4 - -

PDF

Japanese Only

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

TypeRelated components (indicator)MethodOthers
ShapeSingle ItemOutlet Flow Rate(l/min)50
Exit Flow Rate [Distinction](l/min)~50Supply Side, Connection TypeRc
Inlet Air Temperature(℃)32Inlet Air Pressure(MPa)1.0
Supply Side, Plumbing Thread Nominal1/4 - -
Part Number
6119-2C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,484.27

1 Piece(s) 5 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Type Related components (indicator) Method Others Shape Single Item
Outlet Flow Rate(l/min) 50 Exit Flow Rate [Distinction](l/min) ~50 Supply Side, Connection Type Rc
Inlet Air Temperature(℃) 32 Inlet Air Pressure(MPa) 1.0 Supply Side, Plumbing Thread Nominal 1/4

Please check the type/dimensions/specifications of the part 6119-2C in the Dryer, Moisture Indicator 6119-2C Series series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list