(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A temperature sensor in which K type thermocouple wire strands are inserted into a heat-resistant sheathed metal tube (SUS316) which is then filled and sealed with an inorganic insulator (high-purity magnesia). An isolated neutral type that is insulated from the sheath.
[Features]
· The sheathed thermocouple is a product in which thermocouple wire strands are inserted into a heat-resistant sheath metal tube (SUS316) which is then filled and sealed with a high-purity insulator.
· Featuring detailed responsiveness and a robust construction.
Part Number |
---|
T35101H |
T35102H |
T35103H |
T35105H |
T351010H |
T35161H |
T35162H |
T35163H |
T35165H |
T351610H |
T35231H |
T35232H |
T35233H |
T35235H |
T352310H |
T35321H |
T35322H |
T35323H |
T35325H |
T353210H |
T35481H |
T35482H |
T35483H |
T35485H |
T354810H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Operating Temperature Range (°C) | Probe Dia. d (Ø) | Lead Wire Protection, L Selection (mm) |
---|---|---|---|---|---|---|---|
₹ 3,476.45 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1 | 100 | ||
₹ 3,517.98 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1 | 200 | ||
₹ 3,962.65 | 1 Piece(s) | 8 Day(s) or more | ~650 | 1 | 300 | ||
₹ 4,267.25 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1 | 500 | ||
₹ 5,787.22 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1 | 1000 | ||
₹ 3,307.69 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1.6 | 100 | ||
₹ 3,672.00 | 1 Piece(s) | 8 Day(s) or more | ~650 | 1.6 | 200 | ||
₹ 3,962.65 | 1 Piece(s) | 8 Day(s) or more | ~650 | 1.6 | 300 | ||
₹ 4,485.56 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1.6 | 500 | ||
₹ 5,511.31 | 1 Piece(s) | 5 Day(s) or more | ~650 | 1.6 | 1000 | ||
₹ 3,454.24 | 1 Piece(s) | 5 Day(s) or more | ~750 | 2.3 | 100 | ||
₹ 3,673.89 | 1 Piece(s) | 8 Day(s) or more | ~750 | 2.3 | 200 | ||
₹ 4,141.35 | 1 Piece(s) | 5 Day(s) or more | ~750 | 2.3 | 300 | ||
₹ 4,837.05 | 1 Piece(s) | 8 Day(s) or more | ~750 | 2.3 | 500 | ||
₹ 6,437.38 | 1 Piece(s) | 5 Day(s) or more | ~750 | 2.3 | 1000 | ||
₹ 3,840.55 | 1 Piece(s) | 5 Day(s) or more | ~750 | 3.2 | 100 | ||
₹ 3,930.29 | 1 Piece(s) | 5 Day(s) or more | ~750 | 3.2 | 200 | ||
₹ 4,602.67 | 1 Piece(s) | 5 Day(s) or more | ~750 | 3.2 | 300 | ||
₹ 5,361.85 | 1 Piece(s) | 5 Day(s) or more | ~750 | 3.2 | 500 | ||
₹ 7,272.93 | 1 Piece(s) | 8 Day(s) or more | ~750 | 3.2 | 1000 | ||
₹ 4,091.49 | 1 Piece(s) | 5 Day(s) or more | ~800 | 4.8 | 100 | ||
₹ 4,588.40 | 1 Piece(s) | 5 Day(s) or more | ~800 | 4.8 | 200 | ||
₹ 5,098.71 | 1 Piece(s) | 5 Day(s) or more | ~800 | 4.8 | 300 | ||
₹ 6,004.47 | 1 Piece(s) | 8 Day(s) or more | ~800 | 4.8 | 500 | ||
₹ 8,388.13 | 1 Piece(s) | 8 Day(s) or more | ~800 | 4.8 | 1000 |
Loading...
Measurement Object | Temperature | Type | Thermocouple | Thermocouple Type | K |
---|---|---|---|---|---|
Sheath, Protecting Tube Material | Stainless Steel | Thermocouple Structure | Isolated Neutral Type | Operating Environment | Standard |
Number of Elements | 1 | Sheath, Protecting Tube Shape | Straight | Terminal Shape | Lead out straight type/Crimp Spade |
Lead Wire Insulation Material | Heat Resistant Glass | Lead Wire Length F(m) | 2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy