(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spur Gear m0.5 S45C Type (Part Number)

Spur Gear m0.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      509₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.

Part Number
S50S40BF-0504-H-9
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Diameter of Hub
(mm)
Base material

₹ 1,225.93

1 Piece(s) 54 Day(s) or more 109Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

Loading...

  1. 1

Basic Information

Module 0.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C

Please check the type/dimensions/specifications of the part S50S40BF-0504-H-9 in the Spur Gear m0.5 S45C Type series.

Product variants

Part Number
S50S120B*0508
S50S12K-1007
S50S15K*0803
S50S40BF-0504-P-6
S50S40BF-0504-P-7
S50S40BF-0504-P-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Diameter of Hub
(mm)
Base material

₹ 1,820.60

1 Piece(s) 22 Day(s) or more 108Shape B1205H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 571.20

1 Piece(s) 5 Day(s) or more 10-K-Shaped1210H8Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----

₹ 599.64

1 Piece(s) 5 Day(s) or more 103K-Shaped158H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,445.58

1 Piece(s) 54 Day(s) or more 106Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 1,445.58

1 Piece(s) 54 Day(s) or more 107Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 1,445.58

1 Piece(s) 54 Day(s) or more 108Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF
X
whatsapp-qr whatsapp-icon