(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.
Part Number |
---|
S50S40BF-0504-H-5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Diameter of Hub (mm) | Base material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,225.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 5 | Shape B | 40 | 5 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 15 | BF |
Loading...
Module | 0.5 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part S50S40BF-0504-H-5 in the Spur Gear m0.5 S45C Type series.
Part Number |
---|
S50S120B*0508 |
S50S12K-1007 |
S50S15K*0803 |
S50S40BF-0504-H-6 |
S50S40BF-0504-H-7 |
S50S40BF-0504-H-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Diameter of Hub (mm) | Base material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,820.60 | 1 Piece(s) | 22 Day(s) or more | 10 | 8 | Shape B | 120 | 5 | H7 | Class 8 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | ||
₹ 571.20 | 1 Piece(s) | 5 Day(s) or more | 10 | - | K-Shaped | 12 | 10 | H8 | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | ||
₹ 599.64 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | K-Shaped | 15 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | ||
₹ 1,225.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 6 | Shape B | 40 | 5 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 15 | BF | ||
₹ 1,225.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 7 | Shape B | 40 | 5 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 15 | BF | ||
₹ 1,225.93 | 1 Piece(s) | 14 Day(s) or more | 10 | 8 | Shape B | 40 | 5 | - | - | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | 15 | BF |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy