(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spur Gear m0.5 S45C Type

Spur Gear m0.5 S45C Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      509₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Module 0.5 small module spur gear. Directly mountable tapped in 2 points, machined product also available.

Part Number
S50S10K-1006
S50S12K-1007
S50S15K*0803
S50S16K*0803
S50S18K*0804
S50S20K*0804
S50S22K*0804
S50S24K*0804
S50S25B*0804
S50S26B*0804
S50S28B*0804
S50S30B*0805
S50S32B*0505
S50S35B*0505
S50S36B*0505
S50S40BF-0504
S50S40BF-0504-H-5
S50S40BF-0504-H-6
S50S40BF-0504-H-7
S50S40BF-0504-H-8
S50S40BF-0504-H-9
S50S40BF-0504-P-6
S50S40BF-0504-P-7
S50S40BF-0504-P-8
S50S40BF-0504-P-9
S50S40B*0505
S50S42B*0505
S50S48B*0505
S50S50B*0505
S50S54B*0505
S50S55B*0505
S50S60B*0506
S50S64B*0506
S50S70B*0506
S50S72B*0506
S50S75B*0506
S50S80BF-0506
S50S80BF-0506-H-7
S50S80BF-0506-H-8
S50S80BF-0506-H-9
S50S80BF-0506-H-10
S50S80BF-0506-H-11
S50S80BF-0506-H-12
S50S80BF-0506-H-13
S50S80BF-0506-H-14
S50S80BF-0506-H-15
S50S80BF-0506-H-16
S50S80BF-0506-H-17
S50S80BF-0506-H-18
S50S80BF-0506-H-19
S50S80BF-0506-H-20
S50S80BF-0506-H-21
S50S80BF-0506-H-22
S50S80BF-0506-P-7
S50S80BF-0506-P-8
S50S80BF-0506-P-9
S50S80BF-0506-P-11
S50S80BF-0506-P-12
S50S80B*0508
S50S96B*0508
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Gear Shape Number of Teeth
(Teeth)
Tooth Width B
(mm)
Shaft Bore Tolerance Accuracy
(Old JIS)
Shaft Bore Config. Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Diameter of Hub
(mm)
Base material

₹ 509.31

1 Piece(s) 5 Day(s) or more 10-K-Shaped1010H8Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----

₹ 571.20

1 Piece(s) 5 Day(s) or more 10-K-Shaped1210H8Class 8~9 Equivalent-Standard shaft hole productRound HolePilot Hole Product----

₹ 599.64

1 Piece(s) 5 Day(s) or more 103K-Shaped158H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 646.87

1 Piece(s) 5 Day(s) or more 103K-Shaped168H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 639.29

1 Piece(s) 5 Day(s) or more 104K-Shaped188H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 654.84

1 Piece(s) 5 Day(s) or more 104K-Shaped208H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 710.40

1 Piece(s) 5 Day(s) or more 104K-Shaped228H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 702.31

1 Piece(s) 5 Day(s) or more 104K-Shaped248H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 609.47

1 Piece(s) 7 Day(s) or more 104Shape B258H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 617.76

1 Piece(s) 7 Day(s) or more 104Shape B268H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 634.35

1 Piece(s) 5 Day(s) or more 104Shape B288H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 675.51

1 Piece(s) 5 Day(s) or more 105Shape B308H8Class 8~9 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 655.75

1 Piece(s) 7 Day(s) or more 105Shape B325H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 671.05

1 Piece(s) 5 Day(s) or more 105Shape B355H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 687.35

1 Piece(s) 7 Day(s) or more 105Shape B365H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 605.73

1 Piece(s) 8 Day(s) or more 104Shape B405H8Class 8 EquivalentRound hole+tapStandard shaft hole productRound HolePilot Hole Product----

₹ 1,225.93

1 Piece(s) 13 Day(s) or more 105Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

₹ 1,225.93

1 Piece(s) 13 Day(s) or more 106Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

₹ 1,225.93

1 Piece(s) 13 Day(s) or more 107Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

₹ 1,225.93

1 Piece(s) 13 Day(s) or more 108Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

₹ 1,225.93

1 Piece(s) 13 Day(s) or more 109Shape B405--Round holeShaft hole processed productsRound HolePilot Hole Product--15BF

₹ 1,445.58

1 Piece(s) 13 Day(s) or more 106Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 1,445.58

1 Piece(s) 13 Day(s) or more 107Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 1,445.58

1 Piece(s) 13 Day(s) or more 108Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 1,445.58

1 Piece(s) 13 Day(s) or more 109Shape B405--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×315BF

₹ 704.45

1 Piece(s) 5 Day(s) or more 105Shape B405H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 722.33

1 Piece(s) 7 Day(s) or more 105Shape B425H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 777.45

1 Piece(s) 7 Day(s) or more 105Shape B485H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 799.47

1 Piece(s) 8 Day(s) or more 105Shape B505H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 854.24

1 Piece(s) 7 Day(s) or more 105Shape B545H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 870.65

1 Piece(s) 5 Day(s) or more 105Shape B555H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 951.35

1 Piece(s) 5 Day(s) or more 106Shape B605H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 967.49

1 Piece(s) 5 Day(s) or more 106Shape B645H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,051.56

1 Piece(s) 5 Day(s) or more 106Shape B705H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,069.82

1 Piece(s) 7 Day(s) or more 106Shape B725H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,116.64

1 Piece(s) 5 Day(s) or more 106Shape B755H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,111.71

1 Piece(s) 7 Day(s) or more 106Shape B805H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound HolePilot Hole Product----

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 107Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 108Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 109Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1010Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1011Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1012Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1013Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1014Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1015Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1016Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1017Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1018Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1019Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1020Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1021Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,702.75

1 Piece(s) 13 Day(s) or more 1022Shape B805--Round holeShaft hole processed productsRound HolePilot Hole Product--28BF

₹ 1,923.75

1 Piece(s) 13 Day(s) or more 107Shape B805--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×328BF

₹ 1,923.75

1 Piece(s) 13 Day(s) or more 108Shape B805--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×328BF

₹ 1,923.75

1 Piece(s) 13 Day(s) or more 109Shape B805--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×328BF

₹ 1,923.75

1 Piece(s) 13 Day(s) or more 1011Shape B805--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×328BF

₹ 1,923.75

1 Piece(s) 13 Day(s) or more 1012Shape B805--Round hole+tapShaft hole processed productsRound hole+tap holePilot Hole ProductM4M4×328BF

₹ 1,216.85

1 Piece(s) 5 Day(s) or more 108Shape B805H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

₹ 1,443.95

1 Piece(s) 7 Day(s) or more 108Shape B965H7Class 8 EquivalentRound hole+tapStandard shaft hole productRound hole+tap hole, two placesFinished product----

Loading...

Basic Information

Module 0.5 Material Steel Surface Treatment No
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Material (Details) S45C
X
whatsapp-qr whatsapp-icon