(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spur Gear m0.5 C3713 Type

Spur Gear m0.5 C3713 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      266₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Module 0.5 small module brass spur gear. As A type (no hub), suitable for use in narrow, restricted spaces.

Part Number
S50B40A-0208
S50B42A-0208
S50B45A-0208
S50B48A-0208
S50B50A-0208
S50B55A-0208
S50B56A-0208
S50B58A-0208
S50B60A-0208
S50B65A-0208
S50B68A-0208
S50B70A-0208
S50B72A-0208
S50B75A-0208
S50B80A-0208
S50B84A-0208
S50B85A-0208
S50B90A-0208
S50B95A-0208
S50B100A-0212
S50B105A-0212
S50B110A-0212
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia., Shaft Dia. d
(Ø)
Number of Teeth
(Teeth)

₹ 285.65

1 Piece(s) 5 Day(s) or more 10840

₹ 265.75

1 Piece(s) 7 Day(s) or more 10842

₹ 292.89

1 Piece(s) 5 Day(s) or more 10845

₹ 302.29

1 Piece(s) 5 Day(s) or more 10848

₹ 325.64

1 Piece(s) 5 Day(s) or more 10850

₹ 314.22

1 Piece(s) 7 Day(s) or more 10855

₹ 350.55

1 Piece(s) 5 Day(s) or more 10856

₹ 344.15

1 Piece(s) 7 Day(s) or more 10858

₹ 372.56

1 Piece(s) 5 Day(s) or more 10860

₹ 382.36

1 Piece(s) 7 Day(s) or more 10865

₹ 399.31

1 Piece(s) 7 Day(s) or more 10868

₹ 422.42

1 Piece(s) 5 Day(s) or more 10870

₹ 429.51

1 Piece(s) 7 Day(s) or more 10872

₹ 454.13

1 Piece(s) 7 Day(s) or more 10875

₹ 481.91

1 Piece(s) 5 Day(s) or more 10880

₹ 500.16

1 Piece(s) 5 Day(s) or more 10884

₹ 486.98

1 Piece(s) 7 Day(s) or more 10885

₹ 540.33

1 Piece(s) 5 Day(s) or more 10890

₹ 570.96

1 Piece(s) 5 Day(s) or more 10895

₹ 588.24

1 Piece(s) 5 Day(s) or more 1012100

₹ 621.71

1 Piece(s) 7 Day(s) or more 1012105

₹ 652.49

1 Piece(s) 5 Day(s) or more 1012110

Loading...

  1. 1

Basic Information

Gear Shape Shape A Module 0.5 Tooth Width B(mm) 2
Material Brass Surface Treatment No Heat Treatment No
Ground Tooth No Bearing No Backlash Presence
Shaft Bore Tolerance H8 Accuracy(Old JIS) Class 9~10 Equivalent Shaft Bore Config. Round hole+tap
Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole lathed finish Pilot Hole Product, Completed Product Pilot Hole Product
Material (Details) C3604/C3713
X
whatsapp-qr whatsapp-icon