(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Others | Main Body Height(mm) | 235 |
---|---|---|---|
Properties | Standard / Performance of Vibration Proofing | Thickness(mm) | 80 |
Working Load Range(N) | 250~800 | RoHS | 10 |
Caution
Loading...
Type | Others | Main Body Height(mm) | 235 |
---|---|---|---|
Properties | Standard / Performance of Vibration Proofing | Thickness(mm) | 80 |
Working Load Range(N) | 250~800 | RoHS | 10 |
Loading...
Type | Others | Main Body Height(mm) | 235 |
---|---|---|---|
Properties | Standard / Performance of Vibration Proofing | Thickness(mm) | 80 |
Working Load Range(N) | 250~800 | RoHS | 10 |
This product is an oscillating mount to configure vibration conveyors, etc. AB model is for vibration motors.
Loading...
Type | Others | Main Body Height(mm) | 235 |
---|---|---|---|
Properties | Standard / Performance of Vibration Proofing | Thickness(mm) | 80 |
Working Load Range(N) | 250~800 | RoHS | 10 |
Caution
Loading...
Loading...
Loading...
Type | Others | Main Body Height(mm) | 235 |
---|---|---|---|
Properties | Standard / Performance of Vibration Proofing | Thickness(mm) | 80 |
Working Load Range(N) | 250~800 | RoHS | 10 |
Type | Others | Main Body Height(mm) | 235 | Properties | Standard / Performance of Vibration Proofing |
---|---|---|---|---|---|
Thickness(mm) | 80 | Working Load Range(N) | 250~800 |
Please check the type/dimensions/specifications of the part AB-27-N in the Roster AB Oscillating Mount series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy