(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Multi-purpose shock absorber that offers three functions: spring, damper, and bearing. DK-A uses aluminum alloy for the outer and inner shells.
Part Number |
---|
DK-A-15X25 |
DK-A-15X40 |
DK-A-18X30 |
DK-A-38X80 |
DK-A-38X120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter D (φ) | Dimension L (mm) |
---|---|---|---|---|---|---|---|
₹ 3,095.27 | 1 Piece(s) | 7 Day(s) or more | 10 | 36 | 25 | ||
₹ 3,633.02 | 1 Piece(s) | 9 Day(s) or more | 10 | 36 | 40 | ||
₹ 3,785.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 45 | 30 | ||
₹ 12,732.98 | 1 Piece(s) | 9 Day(s) or more | 10 | 80 | 80 | ||
₹ 17,617.56 | 1 Piece(s) | 9 Day(s) or more | 10 | 80 | 120 |
Loading...
Type | Others | Specifications | Suspension unit main body | Outer Shell Material | Aluminum alloy round pillar |
---|---|---|---|---|---|
Materials of Inner Shell | Aluminum mounting hole | Allowable Twist Angle(deg) | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy