(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.
Part Number |
---|
NJ218C3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,426.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 160 | 30 | Grade 0 | Standard | 152000 | C3 (Greater than normal clearance) | - | NJ (double brims for the outer ring/one brim for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 4300 | Normal | Normal | NA |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Rolling Element Material | Steel | Specifications | Normal |
High-Speed Steel | Normal | Combination of two pieces | Normal |
Please check the type/dimensions/specifications of the part NJ218C3 in the Cylindrical Roller Bearing (Radial) series.
Part Number |
---|
N210ET2X |
N212ET2X |
N213 |
NJ218ET2X |
NJ2205 |
NJ2207ET2XC3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Precision (JIS) | Specifications/Environment | Basic Load Rating: Dynamic Load (N) | Internal Clearance Symbol | Shaft Bore Config. | Format symbol | Holder Symbol | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Outer ring oil hole | Large-capacity type | Cylinder shape (suffix symbol: X) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,356.87 | 1 Piece(s) | 11 Day(s) or more | 10 | 50 | 90 | 20 | Grade 0 | Standard | 66000 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 6900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
₹ 4,507.42 | 1 Piece(s) | 11 Day(s) or more | 10 | 60 | 110 | 22 | Grade 0 | Standard | 97500 | CN (Normal Clearance) | - | N (double brims for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 5800 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
₹ 5,252.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 65 | 120 | 23 | Grade 0 | Standard | 84000 | CN (Normal Clearance) | Cylindrical Bore | N (double brims for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 5900 | Normal | Normal | NA | ||
₹ 10,477.06 | 1 Piece(s) | 8 Day(s) or more | 10 | 90 | 160 | 30 | Grade 0 | Standard | 182000 | CN (Normal Clearance) | - | NJ (double brims for the outer ring/one brim for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 3900 | Normal | E (Large-capacity type) | X (cylinder outer diameter) | ||
₹ 2,471.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | 52 | 18 | Grade 0 | Standard | 35000 | NA | - | NJ (double brims for the outer ring/one brim for the inner ring) | NA | No symbol: Internal diameter cylinder hole | 13000 | Normal | Normal | NA | ||
₹ 3,382.33 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 72 | 23 | Grade 0 | Standard | 61500 | C3 (Greater than normal clearance) | - | NJ (double brims for the outer ring/one brim for the inner ring) | T2 (Resin Forming Holder) | No symbol: Internal diameter cylinder hole | 8500 | Normal | E (Large-capacity type) | X (cylinder outer diameter) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy