(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cylindrical Roller Bearing (Radial) (Part Number)

Cylindrical Roller Bearing (Radial)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,537₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. See the product standards for details.
  • Product lines have gradually been shifting from conventional to ULTAGE (with higher load capacity and longer lifespan).
  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing with a simple shape in which cylindrical rollers and a raceway are in linear contact.
[Features]
·Large load capacity primarily for receiving radial loads.
·The friction between the rolling elements and the flange of bearing ring is small making it ideal for high-speed rotation.
·Various options can be selected according to applications, such as flange on both inner and outer races, no flange, separable type, and axial load bearable.
[Application]
·For machine tools, motors, pumps, etc.

Features

●As the roller and the orbital plane are in line contact, it is a bearing that load capacity of the radial load is large.

Specification

●Seal: None
●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
NF204ET2X
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating: Dynamic Load
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)

₹ 1,622.36

1 Piece(s) 8 Day(s) or more 10204714Grade 0Standard25700CN (Normal Clearance)-NF (one brim for the outer ring/double brims for the inner ring)T2 (Resin Forming Holder)No symbol: Internal diameter cylinder hole15000NormalE (Large-capacity type)X (cylinder outer diameter)

Loading...

  1. 1

Basic Information

Raceway Ring Shape Cylindrical Roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Single Row Rolling Element Material Steel Specifications Normal
High-Speed Steel Normal Combination of two pieces Normal

Please check the type/dimensions/specifications of the part NF204ET2X in the Cylindrical Roller Bearing (Radial) series.

Product variants

Part Number
N210ET2X
N212ET2X
N213
NF205ET2X
NF211
NF211ET2X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Precision (JIS) Specifications/Environment Basic Load Rating: Dynamic Load
(N)
Internal Clearance Symbol Shaft Bore Config. Format symbol Holder Symbol Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Outer ring oil hole Large-capacity type Cylinder shape (suffix symbol: X)

₹ 3,356.87

1 Piece(s) 11 Day(s) or more 10509020Grade 0Standard66000CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)No symbol: Internal diameter cylinder hole6900NormalE (Large-capacity type)X (cylinder outer diameter)

₹ 4,507.42

1 Piece(s) 11 Day(s) or more 106011022Grade 0Standard97500CN (Normal Clearance)-N (double brims for the inner ring)T2 (Resin Forming Holder)No symbol: Internal diameter cylinder hole5800NormalE (Large-capacity type)X (cylinder outer diameter)

₹ 5,252.11

1 Piece(s) 8 Day(s) or more 106512023Grade 0Standard84000CN (Normal Clearance)Cylindrical BoreN (double brims for the inner ring)NANo symbol: Internal diameter cylinder hole5900NormalNormalNA

₹ 1,732.62

1 Piece(s) 8 Day(s) or more 10255215Grade 0Standard29300CN (Normal Clearance)-NF (one brim for the outer ring/double brims for the inner ring)T2 (Resin Forming Holder)No symbol: Internal diameter cylinder hole13000NormalE (Large-capacity type)X (cylinder outer diameter)

₹ 3,911.38

1 Piece(s) 8 Day(s) or more 105510021Grade 0Standard58000CN (Normal Clearance)Cylindrical BoreNF (one brim for the outer ring/double brims for the inner ring)NANo symbol: Internal diameter cylinder hole6900NormalNormalNA

₹ 3,911.38

1 Piece(s) 8 Day(s) or more 105510021Grade 0Standard82500CN (Normal Clearance)-NF (one brim for the outer ring/double brims for the inner ring)T2 (Resin Forming Holder)No symbol: Internal diameter cylinder hole6300NormalE (Large-capacity type)X (cylinder outer diameter)