(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Mold Bearings

Rubber Mold Bearings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      852₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This rubber mold bearing is a rubber roller which is produced by burning urethane rubber and directly baking it to the outer diameter of a miniature, small-diameter, or small deep groove ball bearing, making it suitable for feed mechanisms that require accuracy as well as other low vibration and low noise applications.

 
Part Number
F-MGA413ZZ1/1K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 852.20

50 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Inner Dia. d(Ø) 4 Outer Dia. D(Ø) 13 Width B(mm) 4
Raceway Ring Shape Ball Bearing Type Double Shielded Outer Ring Type Flat
Inner/Outer Ring Material Stainless Steel Basic Dynamic Load Rating(N) 640 Specifications/Environment Standard
Precision (JIS) Grade 0 Load Direction Radial Rolling Element Material Stainless Steel
Size Standards Metric System Number of Raceway Ring Rows Single Row Max. Allowable Rotational Speed(rpm) 49000
Seal, Shield Symbols ZZ1 Grease symbol /1K
X
whatsapp-qr whatsapp-icon