(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Drawn Cup Needle Roller Bearing, Outer Ring (Part Number)

Drawn Cup Needle Roller Bearing, Outer Ring

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Drawn Cup Needle Roller Bearing, Outer Ring
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled.
[Features]
・ It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
・ Compact design is possible with the shaft directly as the raceway surface without using the inner ring.
・ The outer ring has a structure in which the needle roller and the retainer are not separated.
・ Retaining rings are not required for fixing in the axial direction by simply press-fitting into a rigid housing with an appropriate fit.
[Applications]
・ Heavy load, high speed, gearbox for automobiles, etc.
・ Steel equipment, mining / construction machinery, machine tools.

Drawing

Drawing 1 of shell type needle roller bearing

HK type, HMK type (Open-ended type)

Drawing 2 of shell type needle roller bearing

HK, ZWD type (Open-ended type)

Drawing 3 of shell type needle roller bearing

BK type (Closed end type)

Drawing 4 of shell type needle roller bearing

BK ‥ ZWD type (Closed end type)

Product features details

Shell-type needle roller bearings that can reduce space and cost

It is a bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled (as for the part numbers with "M" in the suffix, they are heat treated after assembling). It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
Usually, a design is taken in which the shaft is directly used as the raceway surface without using the inner ring. The outer ring has a structure in which the needle-shaped roller and the retainers are not separated, and the bearing is easy to handle because it does not require a retaining ring to fix it in the axial direction, just by press-fitting it into a rigid housing with an appropriate fit.

Type, structure, and features of shell needle roller bearings

TypeCompatible shaft diameter (mm)Nominal NumberComposition and dimensionsNote
HK
(HK・・T2)
Standard
Series
Open Endø3 to ø50HK0609T2Diameter of Inscribed Circle: ø6
Width dimensions: 9
T2: Resin retainer
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
Premium shell bearings have F in the suffix. See CATNO.3029 (Premium Shell Bearing) for details. Those with an M in the suffix are heat-treated products after assembly. (Pre-vent specifications)
HK・・LOpen End
One-sided seal
ø12 to ø50HK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use.
This type has a shorter roller length and a smaller rated load than the open type with the same dimensions.
HK・・LLOpen End
Double-sided seal
ø12 to ø50HK2020LL/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 20
LL: Double-sided seal
3AS: Grease
HK・・ZWDOpen End
Double row type
ø15 to ø30HK2030ZWDDiameter of Inscribed Circle: ø20
Width dimensions: 30
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.
HMK
(HMK・・T2)
Open Endø8 to ø50HMK2015Diameter of Inscribed Circle: ø20
Width dimensions: 15
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
HMK・・LOpen End
One-sided seal
ø8 to ø50HMK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use.
This type has a shorter roller length and a smaller rated load than the open type with the same dimensions.
HMK・・LLOpen End
Double-sided seal
ø8 to ø50HMK2021LL/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 20
LL: Double-sided seal
3AS: Grease
HMK・・ZWDOpen End
Double row type
ø38 to ø50HK3845ZWDDiameter of Inscribed Circle: ø38
Width dimensions: 45
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.
BK
(BK・・T2)
Closed Endø3 to ø50BK2020CDiameter of Inscribed Circle: ø20
Width dimensions: 20
C: Welding retainer
Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use.
BK・・LClosed End
One-sided seal
ø12 to ø50BK2018L/3ASDiameter of Inscribed Circle: ø20
Width dimensions: 18
L: One-sided seal
3AS: Grease
This seal type (suffix: L) has lithium soap-based grease sealed inside.
To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and continuous use should be within 100°C.
BK・・ZWDClosed End
Double row type
ø15 to ø30BK2030ZWDDiameter of Inscribed Circle: ø20
Width dimensions: 30
ZW: Retainer double row
D: Outer ring lubrication hole
This type has a lubrication hole in the outer ring.

About allowable rotational speed

The permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.

  • Use under conditions where an appropriate amount of grease recommended by NTN is sealed, and the heat generated by sufficient familiar operation, cooling of the outer cylinder, etc., is removed.
  • Use with constant pressure preload.
Part Number
7E-HMK5025
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Direction Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Size Standards Retainer Type Basic Load Rating: Dynamic Load
(N)
Sealing Structure Lubricant Format symbol Holder Symbol Specifications Revolution Frequency
(rpm)
Series Case hardening (outer ring only) Outer ring oil hole Premium shell bearing Post-assembly heat treatment (pre-bent type)

₹ 1,216.53

1 Piece(s) 8 Day(s) or more 10Radial506225Single RowMetric System-48000NANAHMK-Open End3200Heavy LoadCase hardeningNANANA

Loading...

  1. 1

Basic Information

Raceway Ring Shape Needle Roller Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Specifications/Environment Standard Rolling Element Material Steel Outer Ring Type Flat

Please check the type/dimensions/specifications of the part 7E-HMK5025 in the Drawn Cup Needle Roller Bearing, Outer Ring series.

Product variants

Part Number
7E-HMK3220
7E-HMK3230
7E-HMK4020
BK0408T2
BK0509
BK0709
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLoad Direction Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Number of Raceway Ring Rows Size Standards Retainer Type Basic Load Rating: Dynamic Load
(N)
Sealing Structure Lubricant Format symbol Holder Symbol Specifications Revolution Frequency
(rpm)
Series Case hardening (outer ring only) Outer ring oil hole Premium shell bearing Post-assembly heat treatment (pre-bent type)

₹ 790.60

1 Piece(s) 11 Day(s) or more -Radial324220Single RowMetric System-27500NANAHMK-Open End5000Heavy LoadCase hardeningNANANA

₹ 857.56

1 Piece(s) 11 Day(s) or more 10Radial324230Single RowMetric System-41500NANAHMK-Open End5000Heavy LoadCase hardeningNANANA

₹ 995.53

1 Piece(s) 11 Day(s) or more -Radial405020Single RowMetric System-32500NANAHMK-Open End4000Heavy LoadCase hardeningNANANA

₹ 316.45

1 Piece(s) 8 Day(s) or more 10Radial488Single RowMetric SystemResin Forming1770NANABKT2 (Polyamide Resin Forming Holder)Closed End30000StandardNANANANA

₹ 327.16

1 Piece(s) 5 Day(s) or more 10Radial599Single RowMetric System-2640NANABK-Closed End27000StandardNANANANA

₹ 295.02

1 Piece(s) 8 Day(s) or more -Radial7119Single RowMetric System-3400NANABK-Closed End23000StandardNANANANA