(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled.
[Features]
・ It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
・ Compact design is possible with the shaft directly as the raceway surface without using the inner ring.
・ The outer ring has a structure in which the needle roller and the retainer are not separated.
・ Retaining rings are not required for fixing in the axial direction by simply press-fitting into a rigid housing with an appropriate fit.
[Applications]
・ Heavy load, high speed, gearbox for automobiles, etc.
・ Steel equipment, mining / construction machinery, machine tools.
HK type, HMK type (Open-ended type)
HK, ZWD type (Open-ended type)
BK type (Closed end type)
BK ‥ ZWD type (Closed end type)
It is a bearing in which an outer ring is formed from a thin steel plate by precision drawing, the raceway surface is surface-hardened, and then a needle-shaped roller and a retainer are assembled (as for the part numbers with "M" in the suffix, they are heat treated after assembling). It has the smallest cross-sectional height of any bearing with an outer ring, enabling space reduction and cost savings.
Usually, a design is taken in which the shaft is directly used as the raceway surface without using the inner ring. The outer ring has a structure in which the needle-shaped roller and the retainers are not separated, and the bearing is easy to handle because it does not require a retaining ring to fix it in the axial direction, just by press-fitting it into a rigid housing with an appropriate fit.
Type | Compatible shaft diameter (mm) | Nominal Number | Composition and dimensions | Note | ||
---|---|---|---|---|---|---|
HK (HK・・T2) | Standard Series | Open End | ø3 to ø50 | HK0609T2 | Diameter of Inscribed Circle: ø6 Width dimensions: 9 T2: Resin retainer | Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use. Premium shell bearings have F in the suffix. See CATNO.3029 (Premium Shell Bearing) for details. Those with an M in the suffix are heat-treated products after assembly. (Pre-vent specifications) |
HK・・L | Open End One-sided seal | ø12 to ø50 | HK2018L/3AS | Diameter of Inscribed Circle: ø20 Width dimensions: 18 L: One-sided seal 3AS: Grease | The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside. To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use. This type has a shorter roller length and a smaller rated load than the open type with the same dimensions. | |
HK・・LL | Open End Double-sided seal | ø12 to ø50 | HK2020LL/3AS | Diameter of Inscribed Circle: ø20 Width dimensions: 20 LL: Double-sided seal 3AS: Grease | ||
HK・・ZWD | Open End Double row type | ø15 to ø30 | HK2030ZWD | Diameter of Inscribed Circle: ø20 Width dimensions: 30 ZW: Retainer double row D: Outer ring lubrication hole | This type has a lubrication hole in the outer ring. | |
HMK (HMK・・T2) | Open End | ø8 to ø50 | HMK2015 | Diameter of Inscribed Circle: ø20 Width dimensions: 15 | Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use. | |
HMK・・L | Open End One-sided seal | ø8 to ø50 | HMK2018L/3AS | Diameter of Inscribed Circle: ø20 Width dimensions: 18 L: One-sided seal 3AS: Grease | The seal type (tailing symbol: L or LL) with a built-in synthetic rubber sealing seal on one side or both sides has lithium soap-based grease sealed inside. To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and within 100°C for continuous use. This type has a shorter roller length and a smaller rated load than the open type with the same dimensions. | |
HMK・・LL | Open End Double-sided seal | ø8 to ø50 | HMK2021LL/3AS | Diameter of Inscribed Circle: ø20 Width dimensions: 20 LL: Double-sided seal 3AS: Grease | ||
HMK・・ZWD | Open End Double row type | ø38 to ø50 | HK3845ZWD | Diameter of Inscribed Circle: ø38 Width dimensions: 45 ZW: Retainer double row D: Outer ring lubrication hole | This type has a lubrication hole in the outer ring. | |
BK (BK・・T2) | Closed End | ø3 to ø50 | BK2020C | Diameter of Inscribed Circle: ø20 Width dimensions: 20 C: Welding retainer | Since the suffix T2 uses a polyamide resin molding retainer, the allowable temperature should be 120°C, and 100°C or less for continuous use. | |
BK・・L | Closed End One-sided seal | ø12 to ø50 | BK2018L/3AS | Diameter of Inscribed Circle: ø20 Width dimensions: 18 L: One-sided seal 3AS: Grease | This seal type (suffix: L) has lithium soap-based grease sealed inside. To prevent deterioration of the seal and grease, the operating temperature should be -20 to 120°C, and continuous use should be within 100°C. | |
BK・・ZWD | Closed End Double row type | ø15 to ø30 | BK2030ZWD | Diameter of Inscribed Circle: ø20 Width dimensions: 30 ZW: Retainer double row D: Outer ring lubrication hole | This type has a lubrication hole in the outer ring. |
The permissible rotational speed is the permissible rotational speed that can be achieved based on the following assumptions.
Part Number |
---|
HMK0916 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Load Direction | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Retainer Type | Basic Load Rating: Dynamic Load (N) | Sealing Structure | Lubricant | Format symbol | Holder Symbol | Specifications | Revolution Frequency (rpm) | Series | Case hardening (outer ring only) | Outer ring oil hole | Premium shell bearing | Post-assembly heat treatment (pre-bent type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 420.93 | 1 Piece(s) | 8 Day(s) or more | - | Radial | 9 | 16 | 16 | Single Row | Metric System | - | 7400 | NA | NA | HMK | - | Open End | 18000 | Heavy Load | NA | NA | NA | NA |
Loading...
Raceway Ring Shape | Needle Roller | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Specifications/Environment | Standard | Rolling Element Material | Steel | Outer Ring Type | Flat |
Please check the type/dimensions/specifications of the part HMK0916 in the Drawn Cup Needle Roller Bearing, Outer Ring series.
Part Number |
---|
7E-HMK3220 |
7E-HMK3230 |
7E-HMK4020 |
HMK1010 |
HMK1012L |
HMK1012L/3AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Load Direction | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Number of Raceway Ring Rows | Size Standards | Retainer Type | Basic Load Rating: Dynamic Load (N) | Sealing Structure | Lubricant | Format symbol | Holder Symbol | Specifications | Revolution Frequency (rpm) | Series | Case hardening (outer ring only) | Outer ring oil hole | Premium shell bearing | Post-assembly heat treatment (pre-bent type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 790.60 | 1 Piece(s) | 11 Day(s) or more | - | Radial | 32 | 42 | 20 | Single Row | Metric System | - | 27500 | NA | NA | HMK | - | Open End | 5000 | Heavy Load | Case hardening | NA | NA | NA | ||
₹ 857.56 | 1 Piece(s) | 11 Day(s) or more | 10 | Radial | 32 | 42 | 30 | Single Row | Metric System | - | 41500 | NA | NA | HMK | - | Open End | 5000 | Heavy Load | Case hardening | NA | NA | NA | ||
₹ 995.53 | 1 Piece(s) | 11 Day(s) or more | - | Radial | 40 | 50 | 20 | Single Row | Metric System | - | 32500 | NA | NA | HMK | - | Open End | 4000 | Heavy Load | Case hardening | NA | NA | NA | ||
₹ 420.93 | 1 Piece(s) | 5 Day(s) or more | - | Radial | 10 | 17 | 10 | Single Row | Metric System | - | 4250 | NA | NA | HMK | - | Open End | 16000 | Heavy Load | NA | NA | NA | NA | ||
₹ 428.00 | 1 Piece(s) | 5 Day(s) or more | 10 | Radial | 10 | 17 | 12 | Single Row | Metric System | - | 4250 | One-sided Seal Type | NA | HMK | - | Open End One-sided Seal | 10000 | Heavy Load | NA | NA | NA | NA | ||
₹ 491.91 | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | Single Row | Metric System | - | 5600 | One-sided Seal Type | Available | HMK | - | Open End One-sided Seal | 16000 | Heavy duty | N/A | N/A | N/A | N/A |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy