(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For General Piping, Tube Fitting, Tee

For General Piping, Tube Fitting, Tee

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      344₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The external shape, dimensions, and other qualities may differ for some models of tube fitting. For details, see the product information.

Product Description

A rich assortment of single-touch fittings for general piping.

One-Touch Fitting For General Pneumatic Piping

Chart comparing old and new exterior dimensions

Chart comparing old and new exterior dimensions

  1. 1. When there is no change in the dimensions of the current and new product designs.
  2. 2. When there is a change in the dimensions of the current and new product designs. Top: current product, Bottom: new design
Tee: Millimeter size appearance (current product)

Tee: Millimeter size appearance (current product)

Tee: Millimeter size dimensional drawing (current product) metric thread type

Tee: Millimeter size dimensional drawing (current product) metric thread type

Tee: Millimeter size appearance (new design)

Tee: Millimeter size appearance (new design)

Tee: Millimeter size dimensional drawing (new design) metric thread type

Tee: Millimeter size dimensional drawing (new design) metric thread type

Tee: Inch size dimensional drawing (current product)

Tee: Inch size dimensional drawing (current product)

Tee: Inch size dimensional drawing (new design)

Tee: Inch size dimensional drawing (new design)

High performance and high quality

High performance and high quality

The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks

Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.

Allows centralized piping

Allows centralized piping

The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.

A clean room packaging specification suitable for piping in a clean environment is available (optional)

A clean room packaging specification suitable for piping in a clean environment is available (optional)

The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.

Removal and refitting

Removal and refitting

Rich in variety

Rich in variety

Durability

Durability

Usability

Usability

Part Number
PB1/2-02
PB1/2-03
PB1/2-04
PB1/4-01
PB1/4-02
PB1/4-03
PB3/8-01
PB3/8-02
PB3/8-03
PB3/8-04
PB3/16-01
PB3/16-02
PB4-01
PB4-01W
PB4-02
PB4-02W
PB4-M5
PB4-M5C
PB4-M5W
PB4-M6
PB4-M6W
PB5/16-01
PB5/16-02
PB5/16-03
PB5/32-01
PB5/32-02
PB6-01
PB6-01W
PB6-02
PB6-02W
PB6-03
PB6-03W
PB6-M5
PB6-M5W
PB6-M6
PB6-M6W
PB8-01
PB8-01W
PB8-02
PB8-02W
PB8-03
PB8-03W
PB10-01
PB10-01W
PB10-02
PB10-02W
PB10-03
PB10-03W
PB10-04
PB10-04W
PB12-02
PB12-02W
PB12-03
PB12-03W
PB12-04
PB12-04W
PB16-03
PB16-03W
PB16-04
PB16-04W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color

₹ 573.49

10 Piece(s) 11 Day(s) or more -Standard/Mini12.7R1/4Regular Packaging Specifications8WhiteBlack

₹ 589.35

10 Piece(s) 11 Day(s) or more -Standard/Mini12.7R3/8Regular Packaging Specifications10WhiteBlack

₹ 626.95

10 Piece(s) 11 Day(s) or more -Standard/Mini12.7R1/2Regular Packaging Specifications10.9WhiteBlack

₹ 442.05

10 Piece(s) 12 Day(s) or more -Standard/Mini6.35R1/8Regular Packaging Specifications4.6WhiteBlack

₹ 493.78

10 Piece(s) 12 Day(s) or more -Standard/Mini6.35R1/4Regular Packaging Specifications5.3WhiteBlack

₹ 603.25

10 Piece(s) 11 Day(s) or more -Standard/Mini6.35R3/8Regular Packaging Specifications5.3WhiteBlack

₹ 487.62

10 Piece(s) 11 Day(s) or more -Standard/Mini9.53R1/8Regular Packaging Specifications6WhiteBlack

₹ 682.91

10 Piece(s) 12 Day(s) or more -Standard/Mini9.53R1/4Regular Packaging Specifications8WhiteBlack

₹ 747.78

10 Piece(s) 12 Day(s) or more -Standard/Mini9.53R3/8Regular Packaging Specifications8.2WhiteBlack

₹ 894.22

10 Piece(s) 11 Day(s) or more -Standard/Mini9.53R1/2Regular Packaging Specifications8.2WhiteBlack

₹ 368.67

10 Piece(s) 11 Day(s) or more -Standard/Mini4.76R1/8Regular Packaging Specifications3.3WhiteBlack

₹ 386.02

10 Piece(s) 11 Day(s) or more -Standard/Mini4.76R1/4Regular Packaging Specifications3.3WhiteBlack

₹ 343.80

1 Piece(s) 5 Day(s) or more 10Standard/Mini4R1/8Regular Packaging Specifications2.8BlackBlack

₹ 363.96

10 Piece(s) 11 Day(s) or more -Standard/Mini4R1/8Regular Packaging Specifications2.8Light GrayLight Gray

₹ 361.91

1 Piece(s) 5 Day(s) or more 10Standard/Mini4R1/4Regular Packaging Specifications2.8BlackBlack

₹ 418.13

10 Piece(s) 11 Day(s) or more -Standard/Mini4R1/4Regular Packaging Specifications2.8Light GrayLight Gray

₹ 374.80

1 Piece(s) 5 Day(s) or more 10Standard/Mini4MM5×0.8Regular Packaging Specifications2.4BlackBlack

₹ 542.33

10 Piece(s) 12 Day(s) or more -Standard/Mini / Clean circumstance4MM5×0.8Clean Room Packaging Specifications2.4Light blueLight Gray

₹ 380.75

10 Piece(s) 11 Day(s) or more -Standard/Mini4MM5×0.8Regular Packaging Specifications2.4Light GrayLight Gray

₹ 397.67

10 Piece(s) 12 Day(s) or more -Standard/Mini4MM6×1Regular Packaging Specifications2.8BlackBlack

₹ 397.67

10 Piece(s) 11 Day(s) or more -Standard/Mini4MM6×1Regular Packaging Specifications2.8Light GrayLight Gray

₹ 501.16

10 Piece(s) 11 Day(s) or more -Standard/Mini7.94R1/8Regular Packaging Specifications6WhiteBlack

₹ 543.96

10 Piece(s) 11 Day(s) or more -Standard/Mini7.94R1/4Regular Packaging Specifications6.7WhiteBlack

₹ 609.95

10 Piece(s) 11 Day(s) or more -Standard/Mini7.94R3/8Regular Packaging Specifications6.7WhiteBlack

₹ 345.13

10 Piece(s) 11 Day(s) or more -Standard/Mini3.97R1/8Regular Packaging Specifications2.8WhiteBlack

₹ 361.18

10 Piece(s) 11 Day(s) or more -Standard/Mini3.97R1/4Regular Packaging Specifications2.8WhiteBlack

₹ 368.07

1 Piece(s) 5 Day(s) or more 10Standard/Mini6R1/8Regular Packaging Specifications4.2BlackBlack

₹ 404.55

10 Piece(s) 11 Day(s) or more -Standard/Mini6R1/8Regular Packaging Specifications4.2Light GrayLight Gray

₹ 385.82

1 Piece(s) 5 Day(s) or more 10Standard/Mini6R1/4Regular Packaging Specifications4.3BlackBlack

₹ 456.27

10 Piece(s) 11 Day(s) or more -Standard/Mini6R1/4Regular Packaging Specifications4.3Light GrayLight Gray

₹ 439.35

1 Piece(s) 5 Day(s) or more 10Standard/Mini6R3/8Regular Packaging Specifications4.3BlackBlack

₹ 569.55

10 Piece(s) 11 Day(s) or more -Standard/Mini6R3/8Regular Packaging Specifications4.3Light GrayLight Gray

₹ 406.53

1 Piece(s) 5 Day(s) or more 10Standard/Mini6MM5×0.8Regular Packaging Specifications2.4BlackBlack

₹ 438.25

10 Piece(s) 11 Day(s) or more -Standard/Mini6MM5×0.8Regular Packaging Specifications2.4Light GrayLight Gray

₹ 413.24

1 Piece(s) 5 Day(s) or more 10Standard/Mini6MM6×1Regular Packaging Specifications3BlackBlack

₹ 444.95

10 Piece(s) 11 Day(s) or more -Standard/Mini6MM6×1Regular Packaging Specifications3Light GrayLight Gray

₹ 407.47

1 Piece(s) 5 Day(s) or more 10Standard/Mini8R1/8Regular Packaging Specifications6BlackBlack

₹ 463.65

10 Piece(s) 11 Day(s) or more -Standard/Mini8R1/8Regular Packaging Specifications6Light GrayLight Gray

₹ 421.80

1 Piece(s) 5 Day(s) or more 10Standard/Mini8R1/4Regular Packaging Specifications6.7BlackBlack

₹ 506.45

10 Piece(s) 11 Day(s) or more -Standard/Mini8R1/4Regular Packaging Specifications6.7Light GrayLight Gray

₹ 446.80

1 Piece(s) 5 Day(s) or more 10Standard/Mini8R3/8Regular Packaging Specifications6.7BlackBlack

₹ 586.47

10 Piece(s) 11 Day(s) or more -Standard/Mini8R3/8Regular Packaging Specifications6.7Light GrayLight Gray

₹ 558.57

1 Piece(s) 5 Day(s) or more -Standard/Mini10R1/8Regular Packaging Specifications6BlackBlack

₹ 511.73

10 Piece(s) 17 Day(s) or more -Standard/Mini10R1/8Regular Packaging Specifications6Light GrayLight Gray

₹ 507.07

1 Piece(s) 5 Day(s) or more 10Standard/Mini10R1/4Regular Packaging Specifications8BlackBlack

₹ 646.75

10 Piece(s) 11 Day(s) or more -Standard/Mini10R1/4Regular Packaging Specifications8Light GrayLight Gray

₹ 531.91

1 Piece(s) 5 Day(s) or more 10Standard/Mini10R3/8Regular Packaging Specifications8.3BlackBlack

₹ 710.27

10 Piece(s) 11 Day(s) or more -Standard/Mini10R3/8Regular Packaging Specifications8.3Light GrayLight Gray

₹ 588.44

1 Piece(s) 5 Day(s) or more 10Standard/Mini10R1/2Regular Packaging Specifications8.3BlackBlack

₹ 860.53

10 Piece(s) 11 Day(s) or more -Standard/Mini10R1/2Regular Packaging Specifications8.3Light GrayLight Gray

₹ 582.96

1 Piece(s) 5 Day(s) or more 10Standard/Mini12R1/4Regular Packaging Specifications8BlackBlack

₹ 809.51

10 Piece(s) 11 Day(s) or more -Standard/Mini12R1/4Regular Packaging Specifications8Light GrayLight Gray

₹ 595.40

1 Piece(s) 5 Day(s) or more 10Standard/Mini12R3/8Regular Packaging Specifications10BlackBlack

₹ 825.36

10 Piece(s) 11 Day(s) or more -Standard/Mini12R3/8Regular Packaging Specifications10Light GrayLight Gray

₹ 627.85

1 Piece(s) 5 Day(s) or more 10Standard/Mini12R1/2Regular Packaging Specifications10.3BlackBlack

₹ 922.31

10 Piece(s) 11 Day(s) or more -Standard/Mini12R1/2Regular Packaging Specifications10.3Light GrayLight Gray

₹ 1,183.44

1 Piece(s) 5 Day(s) or more 10Standard/Mini16R3/8Regular Packaging Specifications11BlackBlack

₹ 1,549.22

10 Piece(s) 11 Day(s) or more -Standard/Mini16R3/8Regular Packaging Specifications11Light GrayLight Gray

₹ 1,210.40

1 Piece(s) 5 Day(s) or more 10Standard/Mini16R1/2Regular Packaging Specifications13BlackBlack

₹ 1,592.47

10 Piece(s) 11 Day(s) or more -Standard/Mini16R1/2Regular Packaging Specifications13Light GrayLight Gray

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Screw Mounting, Multipoint Tee Operating Temperature(°C) 0::60
X
whatsapp-qr whatsapp-icon