(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

For General Piping, Tube Fitting, Elbow (Part Number)

For General Piping, Tube Fitting, Elbow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      237₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The external appearance, shape, dimensions, etc., of some tube fitting models have been changed. Please refer to the product information for details.

Product Description

A quick connect fitting with outstanding usability.
[Features]
·40% more compact by volume compared to the standard type.
·Easy attachment and detachment of tubes despite ultra compact size.
·Collet used has a circular shape.
·Water can be used depending on the conditions.
·High performance and high quality. Industry-leading range of variations.
・ Allows centralized piping.
[Applications]
·Ideal as fitting for general piping.

Abundant Product Lineup Of One-Touch Fittings For All Kinds Of Piping

Elbow

Elbow

Examples of use

Examples of use

Connection between screw and tube

Connection between screw and tube

Model Numbers, Etc.

Outline drawing 1

Outline drawing 1

Outline drawing 2

Outline drawing 2

Outline drawing 3

Outline drawing 3

FormatCompatible Fitting Diameter
øD
RABLøPTube End
C
EHex
H
Orifice Diameter
(ømm)
Mass
(g)
PL4-M54M5 × 0.82.8 [3]1618.2 [18]1014.917.782.45.7
PL4-M6M6 × 13.82021.218.7102.88
PL4-01R1/8822232.810
PL4-02R1/411292820.71418
PL6-M56M5 × 0.82.8 [3]19.523 [22.8]12.51720.3102.48.9
PL6-M6M6 × 13.820.52338
PL6-01R1/8822.524.84.211
PL6-02R1/4112828.221.8144.319
PL6-03R3/81231.531.423.81730
PL8-018R1/882422.314.518.122.712614
PL8-02R1/4112829.223.7146.720
PL8-03R3/8123131.924.71731
PL10-0110R1/882529.817.520.225.512618
PL10-02R1/41128.531.22614823
PL10-03R3/8123231.427178.334
PL10-04R1/2153636.627.52157
PL12-0212R1/41129.834.22123.42914827
PL12-03R3/81232.536.729.7171038
PL12-04R1/21536.538.830.72110.361
PL16-0316R3/8114753.22524.133.1221174
PL16-04R1/2155155.31379

Specifications

Usable FluidsAir, water (see conditions*)
Maximum Operating Pressure1.0 MPa
Operating Vacuum Pressure-100 kPa
Operating Temperature Range0 to 60°C (no freezing)
  • *When the fluid used is water, the following conditions must be observed.
  1. 1.When using water, make sure the surge pressure stays below the maximum operating pressure.
  2. 2.Tap water of the standard equivalent to the water supply in Japan can be used. Please inquire if you want to use other kinds of water.
  3. 3.Be sure to use an insert ring when using water.

Compatible Sizes

Millimeter Size (mm)ø4, ø6, ø8, ø10, ø12, ø16
Inch Sizeø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8
Metric Male ThreadM5 × 0.8, M6 × 1
Taper Pipe Male ThreadR1/8, R1/4, R3/8, R1/2
Metric Female ThreadM5 × 0.8
Taper Pipe Female ThreadRc1/8, Rc1/4, Rc3/8, Rc1/2
Part Number
PL8-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color Trusco Code

₹ 318.47

10 Piece(s) 5 Day(s) or more -Standard/Mini8R1/4Regular Packaging Specifications6.7BlackBlack290-8981

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Body Material PBT Thread Material Brass Screw Mounting, Direction Elbow
Elbows Male Elbows Operating Temperature(°C) 0::60

Please check the type/dimensions/specifications of the part PL8-02 in the For General Piping, Tube Fitting, Elbow series.

Product variants

Part Number
PL1/4-01
PL1/4-01W
PL1/4-02
PL8-02C
PL8-02W
PL8-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Applicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1 Package Specifications Orifice Dia
(mm)
Release Ring Color Resin Body Color Trusco Code

₹ 255.71

10 Piece(s) 5 Day(s) or more -Standard/Mini6.35R1/8Regular Packaging Specifications4.6WhiteBlack-

₹ 266.31

10 Piece(s) 11 Day(s) or more -Standard/Mini6.35R1/8Regular Packaging Specifications4.6WhiteLight Gray-

₹ 302.86

10 Piece(s) 5 Day(s) or more -Standard/Mini6.35R1/4Regular Packaging Specifications5.3WhiteBlack-

₹ 448.57

10 Piece(s) 5 Day(s) or more -Clean circumstance / Standard/Mini8R1/4Clean Room Packaging Specifications6.7Light blueLight Gray-

₹ 397.58

10 Piece(s) 5 Day(s) or more -Standard/Mini8R1/4Regular Packaging Specifications6.7Light GrayLight Gray-

₹ 307.33

10 Piece(s) 5 Day(s) or more -Standard/Mini8R3/8Regular Packaging Specifications6.7BlackBlack290-8999