(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A quick connect fitting with outstanding usability.
[Features]
·40% more compact by volume compared to the standard type.
·Easy attachment and detachment of tubes despite ultra compact size.
·Collet used has a circular shape.
·Water can be used depending on the conditions.
·High performance and high quality. Industry-leading range of variations.
・ Allows centralized piping.
[Applications]
·Ideal as fitting for general piping.
Elbow
Examples of use
Connection between screw and tube
Outline drawing 1
Outline drawing 2
Outline drawing 3
Format | Compatible Fitting Diameter øD | R | A | B | L | øP | Tube End C | E | Hex H | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
PL4-M5 | 4 | M5 × 0.8 | 2.8 [3] | 16 | 18.2 [18] | 10 | 14.9 | 17.7 | 8 | 2.4 | 5.7 |
PL4-M6 | M6 × 1 | 3.8 | 20 | 21.2 | 18.7 | 10 | 2.8 | 8 | |||
PL4-01 | R1/8 | 8 | 22 | 23 | 2.8 | 10 | |||||
PL4-02 | R1/4 | 11 | 29 | 28 | 20.7 | 14 | 18 | ||||
PL6-M5 | 6 | M5 × 0.8 | 2.8 [3] | 19.5 | 23 [22.8] | 12.5 | 17 | 20.3 | 10 | 2.4 | 8.9 |
PL6-M6 | M6 × 1 | 3.8 | 20.5 | 23 | 3 | 8 | |||||
PL6-01 | R1/8 | 8 | 22.5 | 24.8 | 4.2 | 11 | |||||
PL6-02 | R1/4 | 11 | 28 | 28.2 | 21.8 | 14 | 4.3 | 19 | |||
PL6-03 | R3/8 | 12 | 31.5 | 31.4 | 23.8 | 17 | 30 | ||||
PL8-01 | 8 | R1/8 | 8 | 24 | 22.3 | 14.5 | 18.1 | 22.7 | 12 | 6 | 14 |
PL8-02 | R1/4 | 11 | 28 | 29.2 | 23.7 | 14 | 6.7 | 20 | |||
PL8-03 | R3/8 | 12 | 31 | 31.9 | 24.7 | 17 | 31 | ||||
PL10-01 | 10 | R1/8 | 8 | 25 | 29.8 | 17.5 | 20.2 | 25.5 | 12 | 6 | 18 |
PL10-02 | R1/4 | 11 | 28.5 | 31.2 | 26 | 14 | 8 | 23 | |||
PL10-03 | R3/8 | 12 | 32 | 31.4 | 27 | 17 | 8.3 | 34 | |||
PL10-04 | R1/2 | 15 | 36 | 36.6 | 27.5 | 21 | 57 | ||||
PL12-02 | 12 | R1/4 | 11 | 29.8 | 34.2 | 21 | 23.4 | 29 | 14 | 8 | 27 |
PL12-03 | R3/8 | 12 | 32.5 | 36.7 | 29.7 | 17 | 10 | 38 | |||
PL12-04 | R1/2 | 15 | 36.5 | 38.8 | 30.7 | 21 | 10.3 | 61 | |||
PL16-03 | 16 | R3/8 | 11 | 47 | 53.2 | 25 | 24.1 | 33.1 | 22 | 11 | 74 |
PL16-04 | R1/2 | 15 | 51 | 55.3 | 13 | 79 |
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Part Number |
---|
PL10-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 366.47 | 10 Piece(s) | 5 Day(s) or more | - | Standard/Mini | 10 | R | 1/4 | Regular Packaging Specifications | 8 | Black | Black | 290-9006 |
Loading...
Types | One-Touch Couplings | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Body Material | PBT | Thread Material | Brass | Screw Mounting, Direction | Elbow |
Elbows | Male Elbows | Operating Temperature(°C) | 0::60 |
Please check the type/dimensions/specifications of the part PL10-02 in the For General Piping, Tube Fitting, Elbow series.
Part Number |
---|
PL1/4-01 |
PL1/4-01W |
PL1/4-02 |
PL10-02C |
PL10-02W |
PL10-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Application | Applicable Tube O.D.1 (φ) | Connection Screw Type 1 | Nominal of Thread 1 | Package Specifications | Orifice Dia (mm) | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 255.71 | 10 Piece(s) | 5 Day(s) or more | - | Standard/Mini | 6.35 | R | 1/8 | Regular Packaging Specifications | 4.6 | White | Black | - | ||
₹ 266.31 | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 6.35 | R | 1/8 | Regular Packaging Specifications | 4.6 | White | Light Gray | - | ||
₹ 302.86 | 10 Piece(s) | 5 Day(s) or more | - | Standard/Mini | 6.35 | R | 1/4 | Regular Packaging Specifications | 5.3 | White | Black | - | ||
₹ 567.14 | 1 Piece(s) | 5 Day(s) or more | - | Clean circumstance / Standard/Mini | 10 | R | 1/4 | Clean Room Packaging Specifications | 8 | Light blue | Light Gray | - | ||
₹ 348.89 | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 10 | R | 1/4 | Regular Packaging Specifications | 8 | Light Gray | Light Gray | - | ||
₹ 376.18 | 10 Piece(s) | 5 Day(s) or more | - | Standard/Mini | 10 | R | 3/8 | Regular Packaging Specifications | 8.3 | Black | Black | 290-9014 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy