(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Shock Absorber W-A2M27 Series

Shock Absorber W-A2M27 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small, lightweight analog-adjustable two-stage motion screw shock absorber

[Features]
· absorbs the shock absorber adjusting absorbed energy.
· Front half of the stroke indicates the perforated and the latter half the single hole energy absorption property.
· Threading on the outer diameter makes handling just as easy as bolt attachment.
· Suitable for air cylinder shock absorption.

Part Number
W-A2M27N025SD
W-A2M27S025SD-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall Length L
(mm)
Tip caps

₹ 11,749.98

1 Piece(s) 33 Day(s) or more 136No

₹ 12,476.44

1 Piece(s) 33 Day(s) or more 156Available

Loading...

  1. 1
 

Basic Information

Main Body/Related Parts Main Body Structure Adjustable Type Stroke S(mm) 25
Mounting Screw Nominal M M27 Nominal Mounting Screw [M] 27 Max. Absorbed Energy(J) 79.4
Orifice Type Irregular multi orifice Operating Environment Standard Body Material Steel
Max. Collision Velocity(m/s) 2 Max. Resisting Force Value(N) 6860 Piston Rod Return Force(N) 27.3
Max. Operating Cycle(cycle/min) 60 Allowable Angular Misalignment(deg) ±2.8 Absorbed Energy per Minute(J/min) 539
Operating Temperature Range(°C) -5::70 Ordering Unit(piece) 1