(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Small, lightweight analog-adjustable two-stage motion screw shock absorber
[Features]
· Is the shock absorber that adjusts absorbed energy.
· Front half of the stroke indicates the single hole and the latter half also the single hole energy absorption property.
· Small outer diameter of M10 size makes handling making this product as easy to attach as bolt
· Features threading on the outer diameter.
· Compact but absorbs shock very flexibly.
· The shock absorber has superior durability.
Part Number |
---|
W-A2M10N008 |
W-A2M10N008-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Tip caps |
---|---|---|---|---|---|---|
₹ 4,915.87 | 1 Piece(s) | 33 Day(s) or more | 58.9 | No | ||
₹ 5,095.71 | 1 Piece(s) | 33 Day(s) or more | 65.2 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 8 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M10 | Nominal Mounting Screw [M] | 10 | Max. Absorbed Energy(J) | 1.77 |
Orifice Type | Irregular multi orifice | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 2 | Max. Resisting Force Value(N) | 640 | Piston Rod Return Force(N) | 5.88 |
Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | ±2.8 | Absorbed Energy per Minute(J/min) | 58.8 |
Operating Temperature Range(°C) | -5::70 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy