(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Analog controlled screw model, compact and lightweight shock absorber.
· Energy absorption adjustable.
· Small outer diameter of M16 size makes handling just as easy as bolt attachment.
· Threading has been applied to the outer diameter.
· Compact but absorbs shock very flexibly.
· The shock absorber has superior durability.
Part Number |
---|
A2M16N012 |
A2M16N012-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L (mm) | Tip caps |
---|---|---|---|---|---|---|
₹ 8,317.00 | 1 Piece(s) | 5 Day(s) or more | 102 | No | ||
₹ 8,726.22 | 1 Piece(s) | 8 Day(s) or more | 117 | Available |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Stroke S(mm) | 12 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M16 | Nominal Mounting Screw [M] | 16 | Max. Absorbed Energy(J) | 9.81 |
Orifice Type | Single Orifice | Operating Environment | Standard | Body Material | Steel |
Max. Collision Velocity(m/s) | 1 | Equivalent Mass(kgf) | 50 | Max. Resisting Force Value(N) | 2650 |
Piston Rod Return Force(N) | 14.7 | Max. Operating Cycle(cycle/min) | 60 | Allowable Angular Misalignment(deg) | ±2.8 |
Absorbed Energy per Minute(J/min) | 235 | Operating Temperature Range(°C) | -5::70 | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy