(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorber A2M14 Series

Shock Absorber A2M14 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,649₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Analog controlled screw model, compact and lightweight shock absorber.
· Shock absorber adjusting absorbed energy.
· Small outer diameter of M14 size makes handling just as easy as bolt attachment.
・The shock absorber has superior durability.
· Compact but absorbs shock very flexibly.
・Thread cutting has been applied to the outer diameter.

Part Number
A2M14N010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,648.76

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1
 

Basic Information

Main Body/Related Parts Main Body Structure Adjustable Type Stroke S(mm) 10
Mounting Screw Nominal M M14 Nominal Mounting Screw [M] 14 Max. Absorbed Energy(J) 3.92
Orifice Type Single Orifice Operating Environment Standard Body Material Steel
Max. Collision Velocity(m/s) 1.5 Overall Length L(mm) 80 Equivalent Mass(kgf) 30
Max. Resisting Force Value(N) 1820 Piston Rod Return Force(N) 9.81 Max. Operating Cycle(cycle/min) 60
Allowable Angular Misalignment(deg) ±2.8 Absorbed Energy per Minute(J/min) 177 Operating Temperature Range(°C) -5::70
Tip caps No Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part A2M14N010 in the Shock Absorber A2M14 Series series.