(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Shock Absorber Adjustable Type FCK Series (Part Number)

Shock Absorber Adjustable Type FCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
FCK-L-6.5-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 12,538.87

1 Piece(s) 7 Day(s) or more 40M252563.7Single Orifice1200.5490071.460636Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-L-6.5-C in the Shock Absorber Adjustable Type FCK Series series.

Product variants

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-L-8.1
FCK-L-8.1-C
FCK-M-0.18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 5,324.89

1 Piece(s) 7 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available

₹ 5,062.36

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38018139.860146No

₹ 5,421.33

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available

₹ 10,635.58

1 Piece(s) 7 Day(s) or more 25M272779.3 ~ 23727Single Orifice1136637027.260538No

₹ 11,325.38

1 Piece(s) 7 Day(s) or more 25M272779.3 ~ 23727Single Orifice1156637027.260538Available

₹ 4,799.85

1 Piece(s) 7 Day(s) or more 8M10101.8Irregular multi orifice258.96375.96058No