(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Part Number |
---|
FCK-H-8.1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Full length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,635.58 | 1 Piece(s) | 7 Day(s) or more | 25 | M27 | 27 | 79.3 | Multi-orifice | 3 | 136 | 6370 | 27.2 | 60 | 538 | No |
Loading...
Main Body/Related Parts | Main Body | Construction | Adjustable Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | Steel | Operating Temperature Range(°C) | -5::70 | Locknut | No |
(Copper-Type) Material Limit | Standard |
Please check the type/dimensions/specifications of the part FCK-H-8.1 in the Shock Absorber Adjustable Type FCK Series series.
Part Number |
---|
FCK-H-0.5-C |
FCK-H-0.6 |
FCK-H-0.6-C |
FCK-H-8.1-C |
FCK-L-0.15 |
FCK-L-0.15-C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Stroke S (mm) | Nominal Mounting Screw M | Nominal Mounting Screw [M] | Max. Absorbed Energy (J) | Orifice Method | Maximum Collision Velocity (m/s) | Full length L (mm) | Max. Drag Value (N) | Piston Rod Return Force (N) (N) | Max. Operating Cycle (cycle/min) | Absorbed amount of energy per minute (J/min) | Tip caps |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,324.89 | 1 Piece(s) | 7 Day(s) or more | 10 | M12 | 12 | 4.9 | Multi-orifice | 3 | 84 | 1470 | 9.8 | 60 | 98 | Available | ||
₹ 5,062.36 | 1 Piece(s) | 7 Day(s) or more | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 80 | 1813 | 9.8 | 60 | 146 | No | ||
₹ 5,421.33 | 1 Piece(s) | 7 Day(s) or more | 10 | M14 | 14 | 5.9 | Multi-orifice | 3 | 88 | 1813 | 9.8 | 60 | 146 | Available | ||
₹ 11,325.38 | 1 Piece(s) | 7 Day(s) or more | 25 | M27 | 27 | 79.3 | Multi-orifice | 3 | 156 | 6370 | 27.2 | 60 | 538 | Available | ||
₹ 4,571.29 | 1 Piece(s) | 7 Day(s) or more | 8 | M10 | 10 | 1.5 | Single Orifice | 1 | 58.9 | 637 | 5.9 | 60 | 58 | No | ||
₹ 4,979.33 | 1 Piece(s) | 7 Day(s) or more | 8 | M10 | 10 | 1.5 | Single Orifice | 1 | 65.2 | 637 | 5.9 | 60 | 58 | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy