(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorber Adjustable Type FCK Series (Part Number)

Shock Absorber Adjustable Type FCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
FCK-H-6.5-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 12,538.87

1 Piece(s) 7 Day(s) or more 40M252563.7Multi-orifice3200.5392071.460636Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-H-6.5-C in the Shock Absorber Adjustable Type FCK Series series.

Product variants

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-H-73.5-C
FCK-H-8.1
FCK-H-8.1-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 5,324.89

1 Piece(s) 7 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available

₹ 5,062.36

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38018139.860146No

₹ 5,421.33

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available

₹ 35,920.95

1 Piece(s) 7 Day(s) or more 80M4242720Multi-orifice3302.5270289864410Available

₹ 10,635.58

1 Piece(s) 7 Day(s) or more 25M272779.3Multi-orifice3136637027.260538No

₹ 11,325.38

1 Piece(s) 7 Day(s) or more 25M272779.3Multi-orifice3156637027.260538Available