(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Shock Absorber Adjustable Type FCK Series (Part Number)

Shock Absorber Adjustable Type FCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,571₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
FCK-H-73.5-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 35,920.95

1 Piece(s) 7 Day(s) or more 80M4242720Multi-orifice3302.5270289864410Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-H-73.5-C in the Shock Absorber Adjustable Type FCK Series series.

Product variants

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-H-8.1
FCK-H-8.1-C
FCK-L-0.15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

₹ 5,324.89

1 Piece(s) 7 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available

₹ 5,062.36

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38018139.860146No

₹ 5,421.33

1 Piece(s) 7 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available

₹ 10,635.58

1 Piece(s) 7 Day(s) or more 25M272779.3Multi-orifice3136637027.260538No

₹ 11,325.38

1 Piece(s) 7 Day(s) or more 25M272779.3Multi-orifice3156637027.260538Available

₹ 4,571.29

1 Piece(s) 7 Day(s) or more 8M10101.5Single Orifice158.96375.96058No
X
whatsapp-qr whatsapp-icon