(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Shock Absorber Fixed Type NCK Series (Part Number)

Shock Absorber Fixed Type NCK Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,676₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

Part Number
NCK-FA-7-N1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

₹ 9,608.09

1 Piece(s) 9 Day(s) or more 20M2020702.598.521.6201400NoAvailableStandardFlange Shape

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(°C) -10::80

Please check the type/dimensions/specifications of the part NCK-FA-7-N1 in the Shock Absorber Fixed Type NCK Series series.

Product variants

Part Number
NCK-00-0.1-C
NCK-00-0.1-C-P4
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-FA-7-N1C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

₹ 3,772.47

1 Piece(s) 5 Day(s) or more 4.5M881140.54.68080AvailableNoStandardPrototype

₹ 5,020.85

1 Piece(s) 8 Day(s) or more 4.5M881140.54.68080AvailableNoMaterial Limits (Sliding Parts)Prototype

₹ 4,695.07

1 Piece(s) 5 Day(s) or more 4.5M881134.54.68080NoAvailableStandardPrototype

₹ 4,791.51

1 Piece(s) 5 Day(s) or more 4.5M881140.54.68080AvailableAvailableStandardPrototype

₹ 5,062.36

1 Piece(s) 9 Day(s) or more 4.5M881134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype

₹ 9,955.00

1 Piece(s) 5 Day(s) or more 20M2020702.5109.521.6201400AvailableAvailableStandardFlange Shape