(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Full Double Row Cylinder Roller Type Cam Follower NUKR

Full Double Row Cylinder Roller Type Cam Follower NUKR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,128₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

- Full Double Row Cylinder Roller Type Cam Follower NUKR series from NTN.
- The roller outer diameter can be selected from 30 mm to 150 mm.
- The roller inner diameter can be selected from 19 mm to 60.5 mm.
- The roller width can be selected from 15 mm to 63 mm.
- The shaft diameter of roller can be selected from M12 to M52.
- Highest rated load, best-suited to applications subjected to high load and shock load.

Part Number
NUKR35
NUKR35H
NUKR40
NUKR40/3AS
NUKR40H
NUKR40X
NUKR40X/3AS
NUKR40XH
NUKR47H
NUKR47H/3AS
NUKR47X/3AS
NUKR52/3AS
NUKR52H/3AS
NUKR52X
NUKR52X/3AS
NUKR62H/3AS
NUKR72
NUKR72H
NUKR72H/3AS
NUKR72X/3AS
NUKR80X
NUKR120XH/3AS
NUKR150/3AS
NUKR150H/3AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Diameter d1 of stud
(φ)

₹ 5,366.45

1 Piece(s) 7 Day(s) or more 103519.5Spherical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM16X1.522.325.75500-

₹ 5,377.16

1 Piece(s) 5 Day(s) or more 103519.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM16×1.522.325.75500-

₹ 6,104.15

1 Piece(s) 8 Day(s) or more 104021.5Spherical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM18×1.524.129.14700-

₹ 6,149.51

1 Piece(s) 8 Day(s) or more 104020Spherical Outer Ring-21.5-No--M18×1.5-29.1470018

₹ 6,113.51

1 Piece(s) 5 Day(s) or more 104021.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM18×1.524.129.14700-

₹ 5,137.09

1 Piece(s) 5 Day(s) or more 104021.5Cylindrical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM18×1.524.129.14700-

₹ 5,173.09

1 Piece(s) 5 Day(s) or more 104020Cylindrical Outer Ring-21.5-No--M18×1.5-29.1470018

₹ 5,127.73

1 Piece(s) 11 Day(s) or more 104021.5Cylindrical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM18X1.524.129.14700-

₹ 7,724.80

1 Piece(s) 5 Day(s) or more 104725.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM20×1.538.5484000-

₹ 7,827.95

1 Piece(s) 5 Day(s) or more 104724Spherical Outer Ring-25.5-No--M20×1.5-48400020

₹ 6,521.85

1 Piece(s) 8 Day(s) or more 104725.5Cylindrical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM20×1.538.529.14000-

₹ 8,177.35

1 Piece(s) 9 Day(s) or more 105225.5Spherical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM20×1.542.557.53300-

₹ 8,202.80

1 Piece(s) 5 Day(s) or more 105225.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM20×1.542.557.53300-

₹ 7,195.45

1 Piece(s) 8 Day(s) or more 105225.5Cylindrical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM20×1.542.557.53300-

₹ 7,073.69

1 Piece(s) 8 Day(s) or more 105224Cylindrical Outer Ring-30-No--M20×1.5-57.5330020

₹ 10,494.51

1 Piece(s) 8 Day(s) or more 106230.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM24×1.556.572.52900-

₹ 12,043.05

1 Piece(s) 8 Day(s) or more 107230.5Spherical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM24×1.56285.52400-

₹ 12,043.05

1 Piece(s) 8 Day(s) or more 107230.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM24X1.56285.52400-

₹ 11,654.42

1 Piece(s) 8 Day(s) or more 107230.5Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM24×1.56285.52400-

₹ 9,777.93

1 Piece(s) 8 Day(s) or more 107230.5Cylindrical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM24×1.56285.52400-

₹ 13,462.55

1 Piece(s) 7 Day(s) or more 108037Cylindrical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM30X1.51011512100-

₹ 34,223.20

1 Piece(s) 8 Day(s) or more 1012050Cylindrical Outer Ring-60.5-No--M42×1.5-266170042

₹ 73,569.24

1 Piece(s) 8 Day(s) or more 1015063Spherical Outer RingWith Driver Groove-[Metric System] Metric System-Double Row Cylindrical RollerNoM52X1.52583801300-

₹ 73,569.24

1 Piece(s) 8 Day(s) or more 1015063Spherical Outer RingWith Head Hexagonal Hole-[Metric System] Metric System-Double Row Cylindrical RollerNoM52X1.52583801300-

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence
X
whatsapp-qr whatsapp-icon