(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Full-Roller Type Cam Follower KRV (Part Number)

Full-Roller Type Cam Follower KRV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,591₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Full-Roller Type Cam Follower KRV series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 3 mm to 30 mm.
- The roller width can be selected from 7 mm to 35 mm.
- Suited to high load.
- Lower allowable running speed than caged types.
- The grease replenishing interval must be shortened due to the small internal volume available for grease.

Part Number
KRV26XLLH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

₹ 2,061.67

1 Piece(s) 5 Day(s) or more 102612Cylindrical Outer RingWith Head Hexagonal Hole-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KRV26XLLH in the Full-Roller Type Cam Follower KRV series.

Product variants

Part Number
KRV13XLLH
KRV16XLL
KRV19
KRV30/3AS
KRV30H
KRV30LL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

₹ 2,271.96

1 Piece(s) 5 Day(s) or more 10139Cylindrical Outer RingWith Head Hexagonal HoleM5×0.85[Metric System] Metric System-Full rollers shapeNo-4.55.3517000With seal--

₹ 1,680.49

1 Piece(s) 5 Day(s) or more 101611Cylindrical Outer RingWith Driver GrooveM6×16[Metric System] Metric System-Full rollers shapeNo-6.59.3513000With seal--

₹ 1,677.27

1 Piece(s) 11 Day(s) or more 101911Spherical Outer RingWith Driver GrooveM8×1.258[Metric System] Metric System-Full rollers shapeNo-7.4511.710000---

₹ 2,247.85

1 Piece(s) 5 Day(s) or more 103014Spherical Outer Ring--12-No--M12×1.5-20.36500No12-

₹ 2,228.96

1 Piece(s) 11 Day(s) or more 103014Spherical Outer RingWith Head Hexagonal Hole-12[Metric System] Metric System-Full rollers shapeNoM12×1.51220.36500---

₹ 2,869.18

1 Piece(s) 8 Day(s) or more 103014Spherical Outer RingWith Driver Groove-12[Metric System] Metric System-Full rollers shapeNoM12×1.51220.36500With seal--