(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Full-Roller Type Cam Follower KRV (Part Number)

Full-Roller Type Cam Follower KRV
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,591₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Full-Roller Type Cam Follower KRV series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 3 mm to 30 mm.
- The roller width can be selected from 7 mm to 35 mm.
- Suited to high load.
- Lower allowable running speed than caged types.
- The grease replenishing interval must be shortened due to the small internal volume available for grease.

Part Number
KRV32LLH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

₹ 2,940.33

1 Piece(s) 11 Day(s) or more 103214Spherical Outer RingWith Head Hexagonal Hole-12[Metric System] Metric System-Full rollers shapeNoM12×1.51220.36500With seal--

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KRV32LLH in the Full-Roller Type Cam Follower KRV series.

Product variants

Part Number
KRV13XLLH
KRV16XLL
KRV19
KRV32X/3AS
KRV32XH/3AS
KRV32XLL/3AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

₹ 2,271.96

1 Piece(s) 5 Day(s) or more 10139Cylindrical Outer RingWith Head Hexagonal HoleM5×0.85[Metric System] Metric System-Full rollers shapeNo-4.55.3517000With seal--

₹ 1,680.49

1 Piece(s) 5 Day(s) or more 101611Cylindrical Outer RingWith Driver GrooveM6×16[Metric System] Metric System-Full rollers shapeNo-6.59.3513000With seal--

₹ 1,677.27

1 Piece(s) 11 Day(s) or more 101911Spherical Outer RingWith Driver GrooveM8×1.258[Metric System] Metric System-Full rollers shapeNo-7.4511.710000---

₹ 1,961.22

1 Piece(s) 8 Day(s) or more 103214Cylindrical Outer Ring--12-No--M12×1.5-20.36500No12-

₹ 1,961.22

1 Piece(s) 8 Day(s) or more 103214Cylindrical Outer Ring--12-No--M12×1.5-20.36500No12-

₹ 2,539.84

1 Piece(s) 8 Day(s) or more 103214Spherical Outer Ring--12-No--M12×1.5-20.36500Available12-