(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
·The structure combines a precision-pressed steel bearing housing with sealed radial ball bearings.
·Also, since it is a separate type, it can be easily installed, and is suitable mainly for stable light load applications such as shelling machines.
Part Number |
---|
ASPF201 |
ASPF202 |
ASPF203 |
ASPF204 |
ASPF205 |
ASPF206 |
ASPF207 |
ASPF208 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|
₹ 1,132.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 12 | 9600 | 4600 | ||
₹ 1,132.15 | 1 Piece(s) | 5 Day(s) or more | 10 | 15 | 9600 | 4600 | ||
₹ 1,132.15 | 1 Piece(s) | 5 Day(s) or more | 10 | 17 | 9600 | 4600 | ||
₹ 1,363.67 | 1 Piece(s) | 5 Day(s) or more | - | 20 | 12800 | 6650 | ||
₹ 1,487.07 | 1 Piece(s) | 5 Day(s) or more | - | 25 | 14000 | 7850 | ||
₹ 1,871.71 | 1 Piece(s) | 5 Day(s) or more | - | 30 | 19500 | 11300 | ||
₹ 1,876.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | 25700 | 15300 | ||
₹ 2,199.64 | 1 Piece(s) | 8 Day(s) or more | 10 | 40 | 29100 | 17800 |
Part Number |
---|
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Round flange shape | Unit Body Material | Steel plate |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Surface Treatment | No | Cover Type | No |
Seal | No | Lubrication method | Oil-Free Type | Temperature Properties | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy