(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cast Iron Center Height Pillow Block Unit UCHP

Cast Iron Center Height Pillow Block Unit UCHP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,652₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A high center pillow unit optimal for when the shaft center is a long distance from the base.

Part Number
UCHP201
UCHP201D1
UCHP202
UCHP202D1
UCHP203
UCHP203D1
UCHP204
UCHP204D1
UCHP205
UCHP205D1
UCHP206
UCHP206D1
UCHP207
UCHP207D1
UCHP208
UCHP208D1
UCHP209
UCHP209D1
UCHP210
UCHP210D1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

₹ 1,681.29

1 Piece(s) 5 Day(s) or more 101270128006650Oil-Free Type

₹ 1,663.87

1 Piece(s) 8 Day(s) or more 101270128006650Oil Supply Type

₹ 2,074.47

1 Piece(s) 5 Day(s) or more 101570128006650Oil-Free Type

₹ 1,681.29

1 Piece(s) 5 Day(s) or more 101570128006650Oil Supply Type

₹ 1,651.82

1 Piece(s) 8 Day(s) or more 101770128006650Oil-Free Type

₹ 1,651.82

1 Piece(s) 8 Day(s) or more 101770128006650Oil Supply Type

₹ 1,985.25

1 Piece(s) 5 Day(s) or more -2070128006650Oil-Free Type

₹ 1,981.67

1 Piece(s) 5 Day(s) or more -2070128006650Oil Supply Type

₹ 2,399.67

1 Piece(s) Same day -2580140007850Oil-Free Type

₹ 2,397.02

1 Piece(s) 5 Day(s) or more -2580140007850Oil Supply Type

₹ 3,199.89

1 Piece(s) 5 Day(s) or more -30901950011300Oil-Free Type

₹ 3,203.51

1 Piece(s) 5 Day(s) or more -30901950011300Oil Supply Type

₹ 3,841.04

1 Piece(s) 5 Day(s) or more -35952570015300Oil-Free Type

₹ 3,821.35

1 Piece(s) 8 Day(s) or more 1035952570015300Oil Supply Type

₹ 3,398.40

1 Piece(s) 5 Day(s) or more -401002910017800Oil-Free Type

₹ 4,887.60

1 Piece(s) 8 Day(s) or more 10401002910017800Oil Supply Type

₹ 3,899.33

1 Piece(s) 5 Day(s) or more -451053250020400Oil-Free Type

₹ 3,883.25

1 Piece(s) 8 Day(s) or more 10451053250020400Oil Supply Type

₹ 4,370.80

1 Piece(s) 8 Day(s) or more 10501103500023200Oil-Free Type

₹ 6,173.65

1 Piece(s) 8 Day(s) or more 10501103500023200Oil Supply Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Centre Height Surface Treatment No
Cover Type No Seal No Temperature Properties Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list