(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thick Cast Iron Pillow

Thick Cast Iron Pillow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,746₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The bearing box is thick for high rigidity, and is also appropriate for large shock loads. Also, the mounting bolt holes are drilled for accurate positioning. For this reason, it is appropriate for use with systems such as ceiling cranes.

Part Number
UCIP208
UCIP210
UCIP211
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Rolling Element Material Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Cover Type Seal Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)

₹ 4,745.82

1 Piece(s) 5 Day(s) or more 1040-602910017800NoNoStandard--

₹ 7,725.42

1 Piece(s) 5 Day(s) or more 1050-703500023200NoNoStandard--

₹ 6,608.93

1 Piece(s) 13 Day(s) or more 1055Steel------Standard43500

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Thick Wall Surface Treatment No
Lubrication method Oil-Free Type