(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
The shaft and vertical direction cross-sectional area are extremely small, and the product is designed to be suitable as an intermediary bearing for use with screw conveyors. As a result, it can be used hanging down with pipe or other material mounted in the single-position screw hole.
Select part number to Order Now/ Add to Cart
Japanese Only
The nominal number of the unit indicates the lubrication-free type, and the symbol "D1" is added after the nominal number for the lubrication type.
(1) Threads with the symbol N are compliant with the JIS B 0203 standard (tapered pipe threads). It is not compatible with parallel pipe male threads.
Part Number |
---|
UCHB203D1 |
UCHB204 |
UCHB204D1 |
UCHB205 |
UCHB205D1 |
UCHB206 |
UCHB206D1 |
UCHB207 |
UCHB207D1 |
UCHB208 |
UCHB208D1 |
UCHB209 |
UCHB209D1 |
UCHB210 |
UCHB210D1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Lubrication method | Basic Dynamic Load Rating Cr (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,146.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 17 | 64 | 12800 | 6650 | Oil Supply Type | 12800 | ||
₹ 2,445.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 20 | 64 | 12800 | 6650 | Oil-Free Type | 12800 | ||
₹ 2,342.98 | 1 Piece(s) | 8 Day(s) or more | 10 | 20 | 64 | 12800 | 6650 | Oil Supply Type | 12800 | ||
₹ 2,458.15 | 1 Piece(s) | 5 Day(s) or more | 10 | 25 | 64 | 14000 | 7850 | Oil-Free Type | 14000 | ||
₹ 2,721.65 | 1 Piece(s) | 6 Day(s) or more | 10 | 25 | 64 | 14000 | 7850 | Oil Supply Type | 14000 | ||
₹ 2,983.18 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 64 | 19500 | 11300 | Oil-Free Type | 19500 | ||
₹ 3,344.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 30 | 64 | 19500 | 11300 | Oil Supply Type | 19500 | ||
₹ 3,426.53 | 1 Piece(s) | 5 Day(s) or more | 10 | 35 | 70 | 25700 | 15300 | Oil-Free Type | 25700 | ||
₹ 3,324.73 | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 70 | 25700 | 15300 | Oil Supply Type | 25700 | ||
₹ 3,991.75 | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 73 | 29100 | 17800 | Oil-Free Type | 29100 | ||
₹ 3,991.75 | 1 Piece(s) | 6 Day(s) or more | 10 | 40 | 73 | 29100 | 17800 | Oil Supply Type | 29100 | ||
₹ 4,360.07 | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 82 | 32500 | 20400 | Oil-Free Type | 32500 | ||
₹ 4,360.07 | 1 Piece(s) | 6 Day(s) or more | 10 | 45 | 82 | 32500 | 20400 | Oil Supply Type | 32500 | ||
₹ 5,009.69 | 1 Piece(s) | 5 Day(s) or more | 10 | 50 | 83 | 35000 | 23200 | Oil-Free Type | 35000 | ||
₹ 5,009.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 50 | 83 | 35000 | 23200 | Oil Supply Type | 35000 |
Part Number |
---|
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Hanger-Shaped | Unit Body Material | Cast Iron |
---|---|---|---|---|---|
Bearing Inner Dia. Shape | Cylindrical Bore Set Screw | Rolling Element Material | Steel | Surface Treatment | No |
Cover Type | No | Seal | Standard | Temperature Properties | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy