(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
The housing has a slide groove that allows the housing to move freely, making it suitable for locations where the distance between shafts needs to be adjusted.
[Features]
·Accuracy class JIS B 1704: 1978 Class 3.
Part Number |
---|
UCT212 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Rolling Element Material | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Specifications | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,739.65 | 1 Piece(s) | 5 Day(s) or more | 10 | 60 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 146 | - | 36000 | No | Standard | Oil-Free Type | Standard | Standard | 64000 | - | - |
Loading...
Unit, Type | Bearing unit | Bearing Unit, Type | Take-Up Type | Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part UCT212 in the Cast Iron Take-Up Unit series.
Part Number |
---|
C-UCT207D1 |
C-UCT209D1 |
C-UCT210 |
UCT212-30 |
UCT212-30D1 |
UCT212D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Rolling Element Material | Mounting Height H (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Cover Type | Seal | Lubrication method | Temperature Properties | Heat Resistant Characteristics | Basic Dynamic Load Rating Cr (N) | Specifications | Trusco code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,381.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 35 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 102 | 25700 | 15300 | Cast iron cover | With double rubber seals | Oil Supply Type | Standard | - | 25700 | - | - | ||
₹ 5,486.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 45 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 117 | 32500 | 20400 | Cast iron cover | With double rubber seals | Oil Supply Type | Standard | - | 32500 | - | - | ||
₹ 6,195.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 50 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 117 | 35000 | 23200 | Cast iron cover | With double rubber seals | Oil-Free Type | Standard | - | 35000 | - | - | ||
₹ 27,119.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 146 | - | - | - | - | Oil-Free Type | - | Standard | 64000 | 30 Type | - | ||
₹ 26,339.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 60 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 146 | - | - | - | - | Oil Supply Type | - | Standard | 64000 | 30D1 Type | - | ||
₹ 5,728.95 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | [Cast Iron] Cast Iron | Cylindrical Bore Set Screw | Steel | 146 | - | 36000 | No | Standard | Oil Supply Type | Standard | Standard | 64000 | Normal D1 type | - |