(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cast Iron Take-Up Unit (Part Number)

Cast Iron Take-Up Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,468₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

The housing has a slide groove that allows the housing to move freely, making it suitable for locations where the distance between shafts needs to be adjusted.
[Features]
·Accuracy class JIS B 1704: 1978 Class 3.

Features

●Slide grooves are provided in the bearing housing and the bearing housing is structured to freely move, so it is used for places where the distance between shafts needs to be adjusted, and it will not be a hindrance even if the shaft moves during rotation.

Usage

●To the chain sprocket shaft and so on.

Specification

●SPQ(piece):1
●Oil-lubrication Unit Take-Up Type 
●Lock Screw Type 
●Working Temperature Range: -15 to 100°C

Materials

●Bearing: High carbon chromium steel bearing 
●Bearing Housing: Steel
Part Number
UCT211
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Rolling Element Material Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Specifications Trusco code

₹ 4,787.35

1 Piece(s) 8 Day(s) or more 1055Cylindrical Bore Set ScrewSteel146-29200NoStandardOil-Free TypeStandardStandard64000Normal type-

Loading...

  1. 1
 

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Take-Up Type Unit Body Material Cast Iron
Surface Treatment No

Please check the type/dimensions/specifications of the part UCT211 in the Cast Iron Take-Up Unit series.

Product variants

Part Number
C-UCT207D1
C-UCT209D1
C-UCT210
UCT211-30D1
UCT211D1
UCT212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Bearing Inner Dia. Shape Rolling Element Material Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Specifications Trusco code

₹ 4,381.51

1 Piece(s) 8 Day(s) or more 1035Cylindrical Bore Set ScrewSteel1022570015300Cast iron coverWith double rubber sealsOil Supply TypeStandard-25700--

₹ 5,486.51

1 Piece(s) 8 Day(s) or more 1045Cylindrical Bore Set ScrewSteel1173250020400Cast iron coverWith double rubber sealsOil Supply TypeStandard-32500--

₹ 6,195.05

1 Piece(s) 8 Day(s) or more 1050Cylindrical Bore Set ScrewSteel1173500023200Cast iron coverWith double rubber sealsOil-Free TypeStandard-35000--

₹ 24,353.22

1 Piece(s) 8 Day(s) or more 1055Cylindrical Bore Set ScrewSteel146----Oil Supply Type-Standard6400030D1 Type-

₹ 4,776.64

1 Piece(s) 8 Day(s) or more 1055Cylindrical Bore Set ScrewSteel146-29200NoStandardOil Supply TypeStandardStandard64000Normal D1 type-

₹ 5,739.65

1 Piece(s) 5 Day(s) or more 1060Cylindrical Bore Set ScrewSteel146-36000NoStandardOil-Free TypeStandardStandard64000--