(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ductile Cast Iron Pillow Shape

Ductile Cast Iron Pillow Shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,060₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A standard in bearing unit format. Simply mounting by just tightening a ball screw to mount it to the shaft. The most commonly used model in transmission equipment and general machinery.

Part Number
UCPE204
UCPE207D1
UCPE209D1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

₹ 1,059.82

1 Piece(s) 8 Day(s) or more 102033.3128006650Oil-Free Type

₹ 1,838.00

1 Piece(s) 8 Day(s) or more 103547.62570015300Oil Supply Type

₹ 2,871.20

1 Piece(s) 8 Day(s) or more 1045543250020400Oil Supply Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Standard Surface Treatment No
Cover Type No Seal No Temperature Properties Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list