(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular black ship cast iron flange shape

Circular black ship cast iron flange shape
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,125₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Diamond flange bearing unit. Material of unit main body is cast iron.

Part Number
UCFE204D1
UCFE205D1
UCFE206
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

₹ 1,125.44

1 Piece(s) 8 Day(s) or more 1020112128006650Oil Supply Type

₹ 1,270.09

1 Piece(s) 8 Day(s) or more 1025127140007850Oil Supply Type

₹ 1,650.49

1 Piece(s) 8 Day(s) or more 10301451950011300Oil-Free Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Lubrication method

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Surface Treatment No Cover Type No
Seal No Temperature Properties Standard
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list