(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ball Bearing for Units (Part Number)

Ball Bearing for Units
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      331₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

Bearing product for use with bearing units. Insert into a unit to use.

Drawing

Ball bearing for units drawing 01

Cylindrical bore
Set Screw Type

Ball bearing for units drawing 02

Tapered hole
Adapter type

Ball bearing for units drawing 03

Cylindrical bore
Eccentric collar type

Ball bearing for units drawing 04

Cylindrical bore
Set Screw Type

Ball bearing for units drawing 05

Cylindrical bore
Eccentric collar type

Ball bearing for units drawing 06

Cylindrical bore
Close fit type

Product features details

Bearing shaft fixing method

Ball bearing for units features 1

General conditions of use
Set screw system

Ball bearing for units features 2

Locations where shaft fixation force against unidirectional rotation is required
Eccentric collar system

Ball bearing for units features 3

Where rotation accuracy is required
Adapter method

Ball bearing for units features 4

Where rotation accuracy is required
Close fit system

Selection support information

Order example

Ball bearing for units order example
Part Number
UC209-112D1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSUnit, Type Shaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Surface Treatment Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Specifications/Environment Cover Type Seal Lubrication method Temperature Properties Nominal Number Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)
Set Screws Specifications Bearing Ring Shape

₹ 1,610.31

1 Piece(s) 8 Day(s) or more 10[Others] Ball Bearing for units44.45-Cylindrical Bore Set ScrewSteel-3250020400-NoNoOil Supply TypeStandardUC209-No32500Set screw with ballSpherical Outer RingStandard

Loading...

  1. 1

Please check the type/dimensions/specifications of the part UC209-112D1 in the Ball Bearing for Units series.

Product variants

Part Number
AS203
AS204
AS204-012
UC209D1
UC209D1LLJ
UC209HT2D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSUnit, Type Shaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Surface Treatment Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Specifications/Environment Cover Type Seal Lubrication method Temperature Properties Nominal Number Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)
Set Screws Specifications Bearing Ring Shape

₹ 689.25

1 Piece(s) 5 Day(s) or more -[Others] Ball Bearing for units17-Cylindrical Bore Set ScrewSteel-96004600-NoNoOil-Free TypeStandardAS203-No9600Set screw with ballSpherical Outer RingStandard

₹ 712.58

1 Piece(s) 5 Day(s) or more -[Others] Ball Bearing for units20-Cylindrical Bore Set ScrewSteel-128006650-NoNoOil-Free TypeStandardAS204-No12800Set screw with ballSpherical Outer RingStandard

₹ 750.40

1 Piece(s) 8 Day(s) or more 10[Others] Ball Bearing for units20-Cylindrical Bore Set ScrewSteel-128006650-NoNoOil-Free TypeStandardAS204-No12800Set screw with ballSpherical Outer RingStandard

₹ 1,907.05

1 Piece(s) 5 Day(s) or more -[Others] Ball Bearing for units45-Cylindrical Bore Set ScrewSteel-3250020400-NoNoOil Supply TypeStandardUC209-No32500Set screw with ballSpherical Outer RingStandard

₹ 2,113.78

1 Piece(s) 8 Day(s) or more 10[Others] Ball Bearing for units45-Cylindrical Bore Set Screw--3250020400-NoWith triple sealsOil Supply TypeStandardUC209------

₹ 2,855.35

1 Piece(s) 8 Day(s) or more 10[Others] Ball Bearing for units45-Cylindrical Bore Set ScrewSteel-3250020400Heat ResistanceNoNoOil Supply TypeFor Heat ResistantUC209-No32500Set screw with ballSpherical Outer RingStandard