(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Bearing product for use with bearing units. Insert into a unit to use.
Cylindrical bore
Set Screw Type
Tapered hole
Adapter type
Cylindrical bore
Eccentric collar type
Cylindrical bore
Set Screw Type
Cylindrical bore
Eccentric collar type
Cylindrical bore
Close fit type
General conditions of use
Set screw system
Locations where shaft fixation force against unidirectional rotation is required
Eccentric collar system
Where rotation accuracy is required
Adapter method
Where rotation accuracy is required
Close fit system
Part Number |
---|
AS208 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Unit, Type | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Rolling Element Material | Surface Treatment | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Specifications/Environment | Cover Type | Seal | Lubrication method | Temperature Properties | Nominal Number | Heat Resistant Characteristics | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,240.64 | 1 Piece(s) | 5 Day(s) or more | 10 | [Others] Ball Bearing for units | 40 | - | Cylindrical Bore Set Screw | Steel | - | 29100 | 17800 | - | No | No | Oil-Free Type | Standard | AS208 | - | No | 29100 | Set screw with ball | Spherical Outer Ring | Standard |
Loading...
Please check the type/dimensions/specifications of the part AS208 in the Ball Bearing for Units series.
Part Number |
---|
AS203 |
AS204 |
AS204-012 |
ASS201N |
ASS201NR |
ASS202N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Unit, Type | Shaft Bore Dia. d (Ø) | Unit Body Material | Bearing Inner Dia. Shape | Rolling Element Material | Surface Treatment | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Specifications/Environment | Cover Type | Seal | Lubrication method | Temperature Properties | Nominal Number | Heat Resistant Characteristics | Lubrication | Basic Dynamic Load Rating Cr (N) | Set Screws | Specifications | Bearing Ring Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 689.25 | 1 Piece(s) | 5 Day(s) or more | - | [Others] Ball Bearing for units | 17 | - | Cylindrical Bore Set Screw | Steel | - | 9600 | 4600 | - | No | No | Oil-Free Type | Standard | AS203 | - | No | 9600 | Set screw with ball | Spherical Outer Ring | Standard | ||
₹ 712.58 | 1 Piece(s) | 5 Day(s) or more | - | [Others] Ball Bearing for units | 20 | - | Cylindrical Bore Set Screw | Steel | - | 12800 | 6650 | - | No | No | Oil-Free Type | Standard | AS204 | - | No | 12800 | Set screw with ball | Spherical Outer Ring | Standard | ||
₹ 750.40 | 1 Piece(s) | 8 Day(s) or more | 10 | [Others] Ball Bearing for units | 20 | - | Cylindrical Bore Set Screw | Steel | - | 12800 | 6650 | - | No | No | Oil-Free Type | Standard | AS204 | - | No | 12800 | Set screw with ball | Spherical Outer Ring | Standard | ||
₹ 727.64 | 1 Piece(s) | 5 Day(s) or more | - | [Others] Ball Bearing for units | 12 | - | Cylindrical Bore Set Screw | Steel | - | 9600 | 4600 | - | No | No | Oil-Free Type | Standard | ASS201 | - | No | 9600 | Set screw with ball | Plane outer ring | With a snap ring groove | ||
₹ 856.22 | 1 Piece(s) | 5 Day(s) or more | 10 | [Others] Ball Bearing for units | 12 | - | Cylindrical Bore Set Screw | Steel | - | 9600 | 4600 | - | No | No | Oil-Free Type | Standard | ASS201 | - | No | 9600 | Set screw with ball | Plane outer ring | With a retaining ring | ||
₹ 727.64 | 1 Piece(s) | 9 Day(s) or more | - | [Others] Ball Bearing for units | 15 | - | Cylindrical Bore Set Screw | Steel | - | 9600 | 4600 | - | No | No | Oil-Free Type | Standard | ASS202 | - | No | 9600 | Set screw with ball | Plane outer ring | With a snap ring groove |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy