(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

One Way Clutch HF

One Way Clutch HF

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • One Way Clutch HF
  • One Way Clutch HF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      591₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.

Product Description

Small roller-type one-way clutch in which a cam surface is formed on the outer ring's inner diameter surface.

Drawing

One-way clutch HF/NHF type, drawing

Product features details

Features

A compact roller-type one-way clutch with a cam surface formed on the inner diameter of the outer race (shaft diameter 6 to 35 mm). When the outer race starts rotating counterclockwise relative to the shaft (the direction marked on the outer race width surface), the spring action moves the rollers to the meshing position of the outer race cam surface, and the wedge action between the outer race cam surface and the shaft drives the shaft. (Refer to figure 1). When the outer race rotates clockwise relative to the shaft, the shaft rotates counterclockwise relative to the outer race, then the rollers move away from the outer race cam surface and the outer race rotates without engaging with the shaft. (Refer to figure 2)

One-way clutch HF/NHF type, features 01

Fig. 1
When the clutch is engaged

One-way clutch HF/NHF type, features 02

Fig. 2
When the clutch is not engaged

The HF type one-way clutch contains an outer race made by precision deep drawing of a thin steel plate, and has only a clutch function. Bearings for radial load must be equipped on both sides of the one-way clutch in order to bear a radial load and perform a smooth rotational movement.

Structure

The one-way clutch retainer is made of polyamide resin that supports the leaf spring and presses the needle rollers, via the leaf spring, against the wedged area created by the outer race cam surface and the shaft.

Part Number
HF0612
HF0812
HF1012
HF2016
HF2520
HF3020
NHF04
NHF04A
NHF06
NHF08
NHF10
NHF12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Torque Capacity
(N▪m)

₹ 590.84

1 Piece(s) Same day 610121.76

₹ 612.27

1 Piece(s) Same day 812123.15

₹ 640.40

1 Piece(s) Same day 1014125.30

₹ 850.64

1 Piece(s) Same day 20261628.5

₹ 968.05

1 Piece(s) Same day 25322066

₹ 1,144.20

1 Piece(s) 5 Day(s) or more 30372090

₹ 674.07

1 Piece(s) 11 Day(s) or more 41090.29

₹ 628.35

1 Piece(s) 9 Day(s) or more ----

₹ 591.22

1 Piece(s) Same day 612100.69

₹ 616.65

1 Piece(s) Same day 816132.06

₹ 645.55

1 Piece(s) 5 Day(s) or more 1018143.14

₹ 701.96

1 Piece(s) Same day 1220154.61

Loading...

  1. 1

Basic Information

Raceway Ring Shape One Way Clutch Load Direction Radial Specifications/Environment Standard
X
whatsapp-qr whatsapp-icon