(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Self-Aligning Roller Bearing (Double Row) (Part Number)

Self-Aligning Roller Bearing (Double Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller bearing with an inner race featuring a two-row raceway groove, an outer race featuring a spherical raceway, and barrel-shaped rolling elements.
[Features]
·The raceway center of the outer race coincides with the center of the bearing. Has a self-aligning property.
·It is capable to operate despite a tilting of the inner race and outer race caused by installation error to the housing or deflection of the shaft.
[Application]
·Areas where it is difficult to center the shaft and housing.
·Such as transmission shaft and other areas prone to shaft deflection.
·Where large axial loads can be applied.
·Steel equipment, paper manufacturing machines, mining machines, etc.
·Ideal for applications subject to radial loads, axial loads in both directions, and their combined loads.

Features

●The radial load, the axial load in both directions, and the capacity to load these combined loads are getting bigger.

Specification

●SPQ(piece):1
●Seal: None
●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
22213EAD1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Holder Symbol Specifications Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Trusco code Mass
(g)

₹ 6,736.16

1 Piece(s) 8 Day(s) or more 106512031Punching226000With Oil Hole, Oil GrooveNACylindrical Bore---K: Taper hole whose internal diameter is 1/12 of the standard taper4400ULTAGE type EA---

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat

Please check the type/dimensions/specifications of the part 22213EAD1 in the Self-Aligning Roller Bearing (Double Row) series.

Product variants

Part Number
21308CK
21309C
21309CK
22214EAD1
22215EAD1
22215EAKD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Holder Symbol Specifications Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Trusco code Mass
(g)

₹ 5,821.36

1 Piece(s) 7 Day(s) or more 10409023Punching88000-NATapered hole--C-4900C Type---

₹ 6,623.47

1 Piece(s) 8 Day(s) or more -4510025Punching102000-NACylindrical Bore--C-4400C Type---

₹ 6,477.69

1 Piece(s) 9 Day(s) or more 104510025Punching102000-NATapered hole--C-4400C Type---

₹ 8,037.67

1 Piece(s) 5 Day(s) or more -7012531Punching235000With Oil Hole, Oil GrooveNACylindrical Bore----4100ULTAGE type EA---

₹ 8,253.45

1 Piece(s) 5 Day(s) or more -7513031Punching244000With Oil Hole, Oil GrooveNACylindrical Bore----4000ULTAGE type EA---

₹ 7,314.78

1 Piece(s) 8 Day(s) or more 107513031Punching244000With Oil Hole, Oil GrooveNATapered hole---K: Taper hole whose internal diameter is 1/12 of the standard taper4000ULTAGE type EA---