(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-Aligning Roller Bearing (Double Row) (Part Number)

Self-Aligning Roller Bearing (Double Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,357₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A roller bearing with an inner race featuring a two-row raceway groove, an outer race featuring a spherical raceway, and barrel-shaped rolling elements.
[Features]
·The raceway center of the outer race coincides with the center of the bearing. Has a self-aligning property.
·It is capable to operate despite a tilting of the inner race and outer race caused by installation error to the housing or deflection of the shaft.
[Application]
·Areas where it is difficult to center the shaft and housing.
·Such as transmission shaft and other areas prone to shaft deflection.
·Where large axial loads can be applied.
·Steel equipment, paper manufacturing machines, mining machines, etc.
·Ideal for applications subject to radial loads, axial loads in both directions, and their combined loads.

Features

●The radial load, the axial load in both directions, and the capacity to load these combined loads are getting bigger.

Specification

●SPQ(piece):1
●Seal: None
●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
22248BL1KC3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Retainer Type Basic Load Rating: Dynamic Load
(N)
Bearing Ring Internal Clearance Symbol Shaft Bore Config. Type of momi removing Holder Symbol Specifications Symbol of Bearing Ring Shape Revolution Frequency
(rpm)
Series JAN code Trusco code Mass
(g)

₹ 234,770.65

1 Piece(s) 8 Day(s) or more 10240440120Punching1940000-C3Tapered holeHigh tensile brassL1B-920Type B (Standard Type)---

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Inner/Outer Ring Material Steel
Number of Raceway Ring Rows Double Row Size Standards Metric System Specifications/Environment Standard
Rolling Element Material Steel Outer Ring Type Flat