(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A roller bearing with an inner race featuring a two-row raceway groove, an outer race featuring a spherical raceway, and barrel-shaped rolling elements.
[Features]
·The raceway center of the outer race coincides with the center of the bearing. Has a self-aligning property.
·It is capable to operate despite a tilting of the inner race and outer race caused by installation error to the housing or deflection of the shaft.
[Application]
·Areas where it is difficult to center the shaft and housing.
·Such as transmission shaft and other areas prone to shaft deflection.
·Where large axial loads can be applied.
·Steel equipment, paper manufacturing machines, mining machines, etc.
·Ideal for applications subject to radial loads, axial loads in both directions, and their combined loads.
Part Number |
---|
21309C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Retainer Type | Basic Load Rating: Dynamic Load (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Series | JAN code | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,623.47 | 1 Piece(s) | 8 Day(s) or more | - | 45 | 100 | 25 | Punching | 102000 | - | NA | Cylindrical Bore | - | - | C | - | 4400 | C Type | - | - | - |
Loading...
Raceway Ring Shape | Self-aligning roller | Load Direction | Radial | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Specifications/Environment | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat |
Please check the type/dimensions/specifications of the part 21309C in the Self-Aligning Roller Bearing (Double Row) series.
Part Number |
---|
21308CC3 |
21308CD1 |
21308CK |
21309CK |
21310C |
21310CK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Retainer Type | Basic Load Rating: Dynamic Load (N) | Bearing Ring | Internal Clearance Symbol | Shaft Bore Config. | Type of momi removing | Holder Symbol | Specifications | Symbol of Bearing Ring Shape | Revolution Frequency (rpm) | Series | JAN code | Trusco code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,821.36 | 1 Piece(s) | 7 Day(s) or more | 10 | 40 | 90 | 23 | Punching | 88000 | - | C3 | Cylindrical Bore | - | - | C | - | 4900 | C Type | - | - | - | ||
₹ 5,821.36 | 1 Piece(s) | 8 Day(s) or more | 10 | 40 | 90 | 23 | Punching | 88000 | With Oil Hole, Oil Groove | NA | Cylindrical Bore | - | - | C | - | 4900 | C Type | - | - | - | ||
₹ 5,821.36 | 1 Piece(s) | 7 Day(s) or more | 10 | 40 | 90 | 23 | Punching | 88000 | - | NA | Tapered hole | - | - | C | - | 4900 | C Type | - | - | - | ||
₹ 6,477.69 | 1 Piece(s) | 9 Day(s) or more | 10 | 45 | 100 | 25 | Punching | 102000 | - | NA | Tapered hole | - | - | C | - | 4400 | C Type | - | - | - | ||
₹ 7,287.51 | 1 Piece(s) | 7 Day(s) or more | 10 | 50 | 110 | 27 | Punching | 118000 | - | NA | Cylindrical Bore | - | - | C | - | 4000 | C Type | - | - | - | ||
₹ 6,732.15 | 1 Piece(s) | 11 Day(s) or more | 10 | 50 | 110 | 27 | Punching | 118000 | - | NA | Tapered hole | - | - | C | - | 4000 | C Type | - | - | - |